Inch and Metric Size, Threaded Stud Type
Nylon Plastic Adjustable Levers
With Steel Components
WN 300
WN 300

ISO 9001 Supplier

RoHS Compliant


 
These line drawings are movable on the page...just click and drag!
Specification
Information

Handle: Glass fiber reinforced thermoplastic with metal
insert, black, orange or gray
Threaded insert, screw, and spring: Steel, black oxide finish

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Patented and made in the USA, adjustable hand levers WN 300 are the result of modern industrial design: Glass fiber reinforced thermoplastic with molded in metal insert.
All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can easily be disengaged.
Pulling the lever upward disengages the serrations,
allowing it to be swivelled to the ideal clamping position.On releasing the lever, the serrations automatically re-engage.
Maximum heat resistance of nylon plastic: 150°C (230°F).
Special threads and stud lengths are available upon
request.
For certain minimum quantities, special colors also avail able upon request.

See our technical section for torque rating information and shaft tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
1.18
(30)
10-32
.39
.39
(10)
.57
(14.4)
.96
(24.5)
.16
(4)
1.20
(30.5)
.14
(3.5)
.47
.63
.79
.98
1.26
10-24
.47
.63
.78
.98
1.26
1/4-20
.39
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
1.77
(45)
10-32
.39
.39
(10)
.57
(14.4)
.96
(24.5)
.16
(4)
1.38
(35)
.14
(3.5)
.47
.63
.78
.98
1.26
10-24
.47
.63
.78
.98
1.26
1.77
(45)
1/4-20
.39
.39
(10)
.57
(14.4)
.96
(24.5)
.16
(4)
1.38
(35)
.16
(4)
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
2.48
(63)
1/4-20
.47
.53
(13.5)
.76
(19.2)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.63
.78
.98
5/16-18
.47
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
2.48
(63)
3/8-16
.63
.53
(13.5)
.76
(19.2)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.78
.98
1.26
1.57
1.77
1.97
2.48
Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
3.07
(78)
3/8-16
.63
.63
(16)
.86
(21.8)
1.42
(36)
.31
(8)
2.17
(55)
.16
(4)
.78
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.63
.78
.98
1.26
1.57
1.77
1.97
Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
3.62
(92)
3/8-16
.63
.75
(19)
.99
(25.2)
1.69
(43)
.39
(10)
2.56
(65)
.16
(4)
.78
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.63
.78
.98
1.26
1.38
1.57
1.77
1.97
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
30
(1.18)
M3 x .5
6
10
(.39)
14.4
(.57)
24.5
(.96)
4
(.16)
30.5
(1.20)
3.5
(.14)
8
10
12
16
M4 x .7
10
12
16
20
25
32
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
10
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
45
(1.77)
M4 x .7
10
10
(.39)
14.4
(.57)
24.5
(.96)
4
(.16)
35
(1.38)
3.5
(.14)
12
16
20
25
32
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
10
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
63
(2.48)
M6 x 1.0
12
13.5
(.53)
19.2
(.76)
31
(1.22)
6.5
(.26)
45
(1.77)
4
(.16)
16
20
25
32
40
50
63
63
(2.48)
M8 x 1.25
12
13.5
(.53)
19.2
(.76)
31
(1.22)
6.5
(.26)
45
(1.77)
4
(.16)
16
20
25
32
40
45
50
63
M10 x 1.5
16
20
25
32
40
45
50
63
80
Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
78
(3.07)
M8 x 1.25
16
16
(.63)
21.8
(.86)
36
(1.42)
8
(.31)
55
(2.17)
4
(.16)
20
25
32
40
45
50
63
80
M10 x 1.5
16
20
25
32
40
45
50
63
80
M12 x 1.75
25
32
40
50
63
80
Part Number
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
Black
Orange
Gray
92
(3.62)
M10 x 1.5
16
19
(.75)
25.2
(.99)
43
(1.69)
10
(.39)
65
(2.56)
4
(.16)
20
25
32
40
45
50
63
80
M12 x 1.75
16
20
25
32
40
45
50
63
80