Inch and Metric Size, Tapped or Blind Bore Type
Straight Nylon Plastic Adjustable Levers
With Stainless Steel Components
WN 302.1
WN 302.1
RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information

Handle: Glass fiber reinforced thermoplastic with molded-
in metal inlay, black or orange
Insert and screw: Stainless steel
(American standard 303 series)
Spring: Stainless steel
(American standard 301 series)

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Adjustable hand levers WN 302.1 have a straight lever parallel to the clamping surface. For some applications this presents an advantage due to limits of space or for visual reasons.
These levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position.
The insert is connected to the lever via serrations which can be easily be disengaged. Pulling the lever upwards disengages the serrations, allowing it to be swivelled to the ideal clamping position. When releasing the lever, the spring allows the serrations to automatically re-engage.
Maximum heat resistance of nylon plastic: 150°C (230°F).
Special threads are available upon request.
For certain minimum quantities, special colors also available upon request.

See our technical section for thread and bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
I1
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t min
A/F
Black
Orange
1.18
(30)
10-32
 
.39
(10)
.49
(12.5)
.96
(24.5)
.16
(4)
.86
(22)
.14
(3.5)
.31
(8)
.12
(3.1)
10-24
 
1/4-20
 
 
.250
1.77
(45)
10-32
 
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
.86
(22)
.14
(3.5)
.31
(8)
.12
(3.1)
10-24
 
1/4-20
 
 
.250
2.48
(63)
1/4-20
 
.53
(13.5)
.69
(17.5)
1.22
(31)
.26
(6.5)
1.12
(28.5)
.16
(4)
.39
(10)
.16
(4.1)
5/16-18
 
 
.250
 
.313
3.07
(78)
5/16-18
 
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
1.34
(34)
.16
(4)
.55
(14)
.16
(4.1)
3/8-16
 
 
.313
 
.375
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
I1
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t min
A/F
Black
Orange
30
(1.18)
M3 x .6
 
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
22
(.86)
3.5
(.14)
8
(.31)
3.1
(.12)
M4 x .7
 
M5 x .8
 
M6 x 1.0
 
 
5
 
6
45
(1.77)
M4 x .7
 
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
22
(.86)
3.5
(.14)
8
(.31)
3.1
(.12)
M5 x .8
 
M6 x 1.0
 
 
6
63
(2.48)
M6 x 1.0
 
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
28.5
(1.12)
4
(.16)
10
(.39)
4.1
(.16)
M8 x 1.25
 
 
6
 
8
78
(3.07)
M8 x 1.25
 
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
34
(1.34)
4
(.16)
14
(.55)
4.1
(.16)
M10 x 1.5
 
 
8
 
10