Inch and Metric Size, Threaded Stud Type
Nylon Plastic Adjustable Levers
With Stainless Steel Components
WN 302.1
WN 302.1
RoHS Compliant


 
These line drawings are movable on the page...just click and drag!
  Specification
Information
Handle: Glass fiber reinforced thermoplastic with stain-
less steel inlay
Insert & screw: Stainless steel
(American standard 303 series)
Spring: Stainless steel
(American standard 301 series)

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Adjustable hand levers WN 302.1 have a straight lever parallel to the clamping surface. For some applications this presents an advantage due to limits of space or for visual reasons.
These levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position.
The insert is connected to the lever via serrations which can be easily be disengaged. Pulling the lever upwards disengages the serrations, allowing it to be swivelled to the ideal clamping position. When releasing the lever, the spring allows the serrations to automatically re-engage.
Maximum heat resistance of nylon plastic: 150°C (230°F).
Special stud lengths are available upon request.
For certain minimum quantities, special colors also available upon request.

See our technical section for torque rating information and shaft tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black
Orange
1.18
(30)
10-32
.47
.39
(10)
.49
(12.5)
.96
(24.5)
.16
(4)
.86
(22)
.14
(3.5)
.63
.78
.98
1.26
10-24
.63
.78
.98
1.26
1/4-20
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black
Orange
1.77
(45)
10-32
.47
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
.86
(22)
.14
(3.5)
.63
.78
.98
1.26
10-24
.63
.78
.98
1.26
1/4-20
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black
Orange
2.48
(63)
5/16-18
.63
.53
(13.5)
.76
(19.2)
1.22
(31)
.26
(6.5)
1.12
(28.5)
.16
(4)
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.78
.98
1.26
1.57
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black
Orange
3.07
(78)
3/8-16
.78
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
1.34
(34)
.16
(4)
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.78
.98
1.26
1.57
1.97
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black
Orange
30
(1.18)
M3 x .5
6
10
(.39)
12.5
(.49)
24.5
(.96)
4
(.16)
22
(.86)
3.5
(.14)
8
10
12
16
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black
Orange
45
(1.77)
M5 x .8
12
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
22
(.86)
3.5
(.14)
16
20
25
32
40
50
M6 x 1.0
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black
Orange
63
(2.48)
M6 x 1.0
16
13.5
(.53)
19.2
(.76)
31
(1.22)
6.5
(.26)
28.5
(1.12)

(.16)
20
25
32
40
50
63
M8 x 1.25
12
16
20
25
32
40
45
50
63
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black
Orange
78
(3.07)
M10 x 1.5
20
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
34
(1.21)
4
(.16)
25
32
40
45
50
63
80