Inch and Metric Size, Tapped or Blind Bore Type
Nylon Plastic Adjustable Levers with Push Button
With Steel Components
WN 303

WN 300
RoHS Compliant


Specification
Information

Handle: Glass fiber reinforced nylon thermoplastic with molded-in metal inlay, black or orange
Insert and spring: Steel, black oxide finish
Push button: Nylon plastic
Screw for push button: Stainless steel, European standard 1.4305 (American standard 303 series)

Last digit before slash in the Part Number designates color of lever: "K" = Black nylon thermoplastic

For optional-standard colors replace with the desired "suffix" as listed below:

Gray...................................................................G

Last two characters of the Part Number designate color of nylon plastic button: "C1" = Black, "C2" = Orange

For optional-standard colors replace the last digit with the desired "suffix" as listed below:

Gray.................................................................C3


TO ORDER A PART NUMBER IN COLOR COMBINATIONS OTHER THAN THOSE LISTED IN TABLE:
Replace letters in part number as explained above.
Example of part number for Gray lever with Orange button: 1TAP1G/C2

 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Patented and made in the USA, WN 300 adjustable hand levers with push button are the result of modern industrial design: Glass fiber reinforced thermoplastic with molded in metal insert.
All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can easily be disengaged.
Pulling the lever upward disengages the serrations,
allowing it to be swivelled to the ideal clamping position.
On releasing the lever, the serrations automatically re-engage.
Maximum heat resistance of nylon plastic: 150°C (230°F).
Special bores and threads are available upon request.
For certain minimum quantities, special colors also available upon request.

See our technical section for torque rating information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l1
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t min
A/F
Black with
Orange Button
Orange with Black Button
1.18
(30)
10-32
 
.39
(10)
.57
(14.4)
.96
(24.5)
.16
(4)
1.20
(30.5)
.14
(3.5)
.31
(8)
.12
(3.1)
10-24
 
1/4-20
 
 
.250
1.77
(45)
10-32
 
.39
(10)
.57
(14.4)
.96
(24.5)
.16
(4)
1.38
(35)
.14
(3.5)
.35
(9)
.12
(3.1)
10-24
 
1/4-20
 
 
.250
2.48
(63)
1/4-20
 
.53
(13.5)
.76
(19.2)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.39
(10)
.16
(4.1)
5/16-18
 
 
.250
 
.313
3.07
(78)
5/16-18
 
.63
(16)
.86
(21.8)
1.42
(36)
.31
(8)
2.17
(55)
.16
(4)
.55
(14)
.16
(4.1)
3/8-16
 
3/8-24
 
 
.313
 
.375
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t min
A/F
Black with
Orange Button
Orange with Black Button
30
(1.18)
M3 x .6
 
10
(.39)
14.4
(.57)
24.5
(.96)
4
(.16)
30.5
(1.20)
3.5
(.14)
8
(.31)
3.1
(.12)
M4 x .7
 
M5 x .8
 
M6 x 1.0
 
 
5
 
6
45
(1.77)
M4 x .7
 
10
(.39)
14.4
(.57)
24.5
(.96)
4
(.16)
35
(1.38)
3.5
(.14)
9
(.35)
3.1
(.12)
M5 x .8
 
M6 x 1.0
 
 
6
63
(2.48)
M6 x 1.0
 
13.5
(.53)
19.2
(.76)
31
(1.22)
6.5
(.26)
45
(1.77)
4
(.16)
10
(.39)
4.1
(.16)
M8 x 1.25
 
 
6
 
8
78
(3.07)
M8 x 1.25
 
16
(.63)
21.8
(.86)
36
(1.42)
8
(.31)
55
(2.17)
4
(.16)
14
(.55)
4.1
(.16)
M10 x 1.5
 
 
8
 
10