Inch and Metric Size, Threaded Stud Type
Straight Nylon Plastic Adjustable Levers
with Push Button

With Steel Components
WN 304
WN 300.5

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
  Specification
Information

Handle: Glass fiber reinforced nylon thermoplastic with molded-in metal inlay, black or orange
Threaded insert and spring: Steel, black oxide finish
Push button: Nylon plastic, black or orange
Screw for push button: Stainless steel, European standard 1.4305 (American standard 303 series)

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
WN 304 adjustable hand levers with push button have a straight lever parallel to the clamping surface. For some applications this presents an advantage due to limits of space or for visual reasons.
The insert is connected to the lever via serrations which can be easily be disengaged.
Pulling the lever upwards, disengages the serrations, allowing it to be swivelled to the ideal clamping position.
When releasing the lever, the serrations automatically re-engage.
The releasing button is a design element and allows for effortless release action. However, this design is limited to applications that do not require the lever to be disassembled.
Additional modifications including plain bores, tapped threads and special stud lengths are also available upon request.

See our technical section for shaft tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
CAD COMING SOON
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black Lever with Orange Button
Orange Lever with Black Button
1.18
(30)
10-32
.39
.39
(10)
.49
(12.5)
.96
(24.5)
.16
(4)
.86
(22)
.14
(3.5)
.47
.63
.78
.98
1.26
10-24
.47
.63
.78
.98
1.26
1/4-20
.39
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black Lever with Orange Button
Orange Lever with Black Button
1.77
(45)
10-32
.39
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
.86
(22)
.14
(3.5)
.47
.63
.78
.98
1.26
10-24
.47
.63
.78
.98
1.26
1/4-20
.39
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black Lever with Orange Button
Orange Lever with Black Button
2.48
(63)
1/4-20
.47
.53
(13.5)
.69
(17.5)
1.22
(31)
.26
(6.5)
1.12
(28.5)
.16
(4)
.63
.78
.98
1.26
5/16-18
.47
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black Lever with Orange Button
Orange Lever with Black Button
3.07
(78)
3/8-16
.63
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
1.34
(34)
.16
(4)
.78
.98
1.26
1.57
1.77
1.97
3.07
(78)
1/2-13
.63
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
1.34
(34)
.16
(4)
.78
.98
1.26
1.57
1.77
1.97
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black Lever with Orange Button
Orange Lever with Black Button
30
(1.18)
M3 x .5
6
10
(.39)
12.5
(.49)
24.5
(.96)
4
(.16)
22
(.86)
3.5
(.14)
8
10
12
16
M4 x .7
10
12
16
20
25
32
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
10
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black Lever with Orange Button
Orange Lever with Black Button
45
(1.77)
M4 x .7
10
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
22
(.86)
3.5
(.14)
12
16
20
25
32
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
10
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black Lever with Orange Button
Orange Lever with Black Button
63
(2.48)
M6 x 1.0
12
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
28.5
(1.12)

(.16)
16
20
25
32
40
50
63
M8 x 1.25
12
16
20
25
32
40
45
50
63
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black Lever with Orange Button
Orange Lever with Black Button
63
(2.48)
M10 x 1.5
16
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
28.5
(1.12)

(.16)
20
25
32
40
45
50
63
80
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
Black Lever with Orange Button
Orange Lever with Black Button
78
(3.07)
M8 x 1.25
16
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
34
(1.21)
4
(.16)
20
25
32
40
45
50
63
80
M10 x 1.5
16
20
25
32
40
45
50
63
80
M12 x 1.75
25
32
40
50
63
80