Metric Size, Plastic
Indexing Plungers
Steel or Stainless Steel Plunger Pin, Lock-Out and Non Lock-Out Types

EN 617.2
Elesa® Model PMT.100

EN 617.2
RoHS Compliant

This line drawing is movable on the page...just click and drag!
EN 617.2
Specification
Information
Threaded body, knob and nut: Technopolymer plastic (Polyamide PA), black matte finish (knob not removable)
Plunger pin: Steel, hardened, blackened finish, or
Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Spring: Stainless steel, European Standard No. 1.4319 (American Standard Series 302)

EN 617.2 indexing plungers with plastic body are a reasonably priced indexing plunger variant. The dimensions correspond to those of GN 617 or GN 617.1 indexing plungers.
Lock-out type C / CK is used for applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.
Maximum heat resistance of technopolymer plastic: 130° C (265° F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Steel Pin, Lock-out Type

Dimensions in:

millimeters
(inches)

Part Number
d1
Plunger
-.1/-.15mm
Bore -.08mm
d2
Thrd.
d3
e~
l1~
l2
l3
l4
s
A/F1
A/F2
Max. Tight-ening Torque in Nm
Spring Load
N
W/out
Lock Nut
With
Lock Nut
Initial
End
5
(.20)
M10 x 1.0
21
(.83)
13.6
(.53)
45
(1.77)
5
(.20)
17
(.67)
5
(.20)
7
(.28)
12
(.47)
16
(.63)
8
7
17
6
(.24)
M12 x 1.5
25
(.98)
16
(.63)
54
(2.13)
6
(.24)
20
(.79)
6
(.24)
8
(.31)
14
(.55)
19
(.75)
12
9
24
8
(.31)
M16 x 1.5
31
(1.22)
21.6
(.85)
69
(2.72)
8
(.31)
26
(1.02)
8
(.31)
10
(.39)
19
(.75)
24
(.94)
18
11
30
10
(.39)
M20 x 1.5
31
(1.22)

25
(.98)

80
(3.15)
10
(.39)
33
(1.30)
10
(.39)
11
(.43)
22
(.87)
30
(1.18)
25
19
45
 
Steel Pin, Non Lock-out Type

Dimensions in:

millimeters
(inches)

Part Number
d1
Plunger
-.1/-.15mm
Bore -.08mm
d2
Thrd.
d3
e~
l2
l3
l4
l5~
s
A/F1
A/F2
Max. Tight-ening Torque in Nm
Spring Load
N
W/out
Lock Nut
With
Lock Nut
Initial
End
5
(.20)
M10 x 1.0
21
(.83)
13.6
(.53)
5
(.20)
17
(.67)
5
(.20)
51
(2.01)
7
(.28)
12
(.47)
16
(.63)
8
7
17
6
(.24)
M12 x 1.5
25
(.98)
16
(.63)
6
(.24)
20
(.79)
6
(.24)
61
(2.40)
8
(.31)
14
(.55)
19
(.75)
12
9
24
8
(.31)
M16 x 1.5
31
(1.22)
21.6
(.85)
7
(.28)
26
(1.02)
8
(.31)
76
(2.99)
10
(.39)
19
(.75)
24
(.94)
18
11
30
10
(.39)
M20 x 1.5
31
(1.22)

25
(.98)

10
(.39)
33
(1.30)
10
(.39)
91
(3.58)
11
(.43)
22
(.87)
30
(1.18)
25
19
45
 
Stainless Steel Pin, Lock-out Type

Dimensions in:

millimeters
(inches)

Part Number
d1
Plunger
-.1/-.15mm
Bore -.08mm
d2
Thrd.
d3
e~
l1~
l2
l3
l4
s
A/F1
A/F2
Max. Tight-ening Torque in Nm
Spring Load
N
W/out
Lock Nut
With
Lock Nut
Initial
End
5
(.20)
M10 x 1.0
21
(.83)
13.6
(.53)
45
(1.77)
5
(.20)
17
(.67)
5
(.20)
7
(.28)
12
(.47)
16
(.63)
8
7
17
6
(.24)
M12 x 1.5
25
(.98)
16
(.63)
54
(2.13)
6
(.24)
20
(.79)
6
(.24)
8
(.31)
14
(.55)
19
(.75)
12
9
24
8
(.31)
M16 x 1.5
31
(1.22)
21.6
(.85)
69
(2.72)
8
(.31)
26
(1.02)
8
(.31)
10
(.39)
19
(.75)
24
(.94)
18
11
30
10
(.39)
M20 x 1.5
31
(1.22)

25
(.98)

80
(3.15)
10
(.39)
33
(1.30)
10
(.39)
11
(.43)
22
(.87)
30
(1.18)
25
19
45
 
Stainless Steel Pin, Non Lock-out Type

Dimensions in:

millimeters
(inches)

Part Number
d1
Plunger
-.1/-.15mm
Bore -.08mm
d2
Thrd.
d3
e~
l1~
l2
l3
l4
s
A/F1
A/F2
Max. Tight-ening Torque in Nm
Spring Load
N
W/out
Lock Nut
With
Lock Nut
Initial
End
5
(.20)
M10 x 1.0
21
(.83)
13.6
(.53)
45
(1.77)
5
(.20)
17
(.67)
5
(.20)
7
(.28)
12
(.47)
16
(.63)
8
7
17
6
(.24)
M12 x 1.5
25
(.98)
16
(.63)
54
(2.13)
6
(.24)
20
(.79)
6
(.24)
8
(.31)
14
(.55)
19
(.75)
12
9
24
8
(.31)
M16 x 1.5
31
(1.22)
21.6
(.85)
69
(2.72)
8
(.31)
26
(1.02)
8
(.31)
10
(.39)
19
(.75)
24
(.94)
18
11
30
10
(.39)
M20 x 1.5
31
(1.22)

25
(.98)

80
(3.15)
10
(.39)
33
(1.30)
10
(.39)
11
(.43)
22
(.87)
30
(1.18)
25
19
45