Metric Size,Plastic
Cam Action Indexing Plungers
Steel or Stainless Steel Plunger Pin
EN 672
Elesa® Model PMT.200

GN 672

RoHS Compliant


This line drawing is movable on the page...just click and drag!
GN 612
Specification
Information

Threaded body, lever arm and nut: Technopolymer plastic (Polyamide PA), black matte finish (lever arm not removable)
Plunger pin: Steel, hardened, blackened finish, or
Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Spring: Stainless steel, European Standard No. 1.4319 (American Standard Series 302)

EN 672 cam action indexing plungers are used in applications when the pin must not always protrude.
By rotating the lever arm through 180° the locking pin withdraws itself. The notch allows safe positioning.
These plastic indexing plungers are economically priced.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Steel Pin

Dimensions in:

millimeters
(inches)

Part Number
d1
Plunger
-.1/-.15mm
Bore -.08mm
d2
Thread
d3
l1~
l2
l3
l4
s
A/F1
A/F2
Max. Tight-ening Torque in Nm
Spring Load
N
W/out
Lock Nut
With
Lock Nut
Initial
End
6
(.24)
M12 x 1.5
15.5
(.61)
51
(2.00)
8
(.31)
26
(1.02)
26.5
(1.04
8
(.31)
14
(.55)
19
(.75)
10
9
35
8
(.31)
M16 x 1.5
20.5
(.81)
61
(2.40)
10
(.39)
30
(1.18)
32.5
(1.28)
10
(.39)
19
(.75)
24
(.94)
18
10
40
 
With Stainless Steel Pin

Dimensions in:

millimeters
(inches)

Part Number
d1
Plunger
-.1/-.15mm
Bore -.08mm
d2
Thread
d3
l1~
l2
l3
l4
s
A/F1
A/F2
Max. Tight-ening Torque in Nm
Spring Load
N
W/out
Lock Nut
With
Lock Nut
Initial
End
6
(.24)
M12 x 1.5
15.5
(.61)
51
(2.00)
8
(.31)
26
(1.02)
26.5
(1.04
8
(.31)
14
(.55)
19
(.75)
10
9
35
8
(.31)
M16 x 1.5
20.5
(.81)
61
(2.40)
10
(.39)
30
(1.18)
32.5
(1.28)
10
(.39)
19
(.75)
24
(.94)
18
10
40