Flanged Receptacles and Lanyards

please scroll down for series LY 100
FR 100.2
LY 100
wo

  Inch Size, Stainless Steel
Flanged Receptacles

For Rapid Release Pins
FR 100.2
wo

FR


RoHS Compliant

FR
Specification
Information

Flanged receptacle: 303 stainless steel

Shipping

Receptacles provide a permanent and proper mating hole for rapid release pins.
Designed for use on materials and in applications where the pin does not have anything to lock against.
Because the pin does not protrude out of the bottom of the receptacles, they are ideal for blind hole applications.
Can be mounted with screws, rivets or bolts.
Also available in diamond, rectagular, and round configurations, and in 17-4 stainless steel versions upon request.
Other materials and configurations available in certain minimum quantities upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
Fits Pin
Diameter
A
+/- .010
B
+/- .005
C
+/- .005
D
+/- .010
E
+/- .010
F
Thread
.25
(6.35)
.650
(16.51)
.375
(9.525)
.060
(1.524)
1
(25.4)
.625
(15.88)
6-32
.313
(7.95)
.783
(19.89)
.469
(11.91)
.060
(1.524)
1
(25.4)
.625
(15.88)
6-32
.375
(9.53)
.913
(23.19)
.562
(14.27)
.060
(1.524)
1
(25.4)
.625
(15.88)
6-32
.5
(12.70)
1.195
(30.35)
.750
(19.05)
.100
(2.540)
1.125
(28.58)
.875
(22.23)
10-32

  Inch Size, Stainless Steel
Lanyards

For Rapid Release Pins
LY 100
wo

LYD


RoHS Compliant

LYD
Specification
Information

Lanyard: 1/16" stainless steel cable with plastic coating to 1/8"
Optional tab: 303 stainless steel

Shipping

Lanyards are used to keep the pin attached when not in use.
Available in other sizes upon request.
Custom lanyards available upon request.
See also GN 111.6 Stainless Steel Lanyard Rings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number
Length
With Tab
Without Tab
6
(152)
8
(203)