Metric Size, Stainless Steel
Retaining Cables

GN 111.2

FR

RoHS Compliant

The line drawing above is movable on the page...just click and drag!

Specification
Information

Retaining cable: Stainless steel, European Standard No. 1.4310 (American Standard Series 301) coated with clear plastic (PVC)
Tab and key ring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)

Shipping

GN 111.2 retaining cables are mainly used in connection with ball lock pins and pins with axial lock.
The key rings are supplied unmounted.
See also GN 111.6 Stainless Steel Lanyard Rings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
Length
d1
d2
Static Load [N]
Type A
2 Key Rings
Type B
Tab and Key Ring
Type C
Two Tabs
Type D
No Tabs/ Key Rings
Type A
Types B, C and D
150
(5.91)
14*
(.55)
1.0
(.04)
50
1800
18**
(.71)
1.3
(.05)
90
1800
24
(.94)
1.5
(.06)
100
1800
30
(1.18)
1.8
(.07)
120
1800
200
(7.87)
14*
(.55)
1.0
(.04)
50
1800
18**
(.71)
1.3
(.05)
90
1800
24
(.94)
1.5
(.06)
100
1800
30
(1.18)
1.8
(.07)
120
1800
320
(13.78)
14*
(.55)
1.0
(.04)
50
1800
18**
(.71)
1.3
(.05)
90
1800
24
(.94)
1.5
(.06)
100
1800
30
(1.18)
1.8
(.07)
120
1800
500
(19.69)
14*
(.55)
1.0
(.04)
50
1800
18**
(.71)
1.3
(.05)
90
1800
24
(.94)
1.5
(.06)
100
1800
30
(1.18)
1.8
(.07)
120
1800
*Suitable for GN 113, GN 113.1, GN 113.2, GN 113.3, GN 113.5, GN 113.6, GN 114, GN 114.1, GN 114.2, GN 114.3, GN 124 diameter d1 = 6 and 8
**Suitable for GN 113, GN 113.1, GN 113.2, GN 114, GN 114.1, GN 114.2, GN 124 diameter d1 = 10, 12 and 16