Metric Size, Stainless Steel
Key Rings
GN 111.3

GN 111.3

RoHS Compliant

The line drawing above is movable on the page...just click and drag!
Specification
Information

Key ring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)

Shipping

GN 111.3 key rings are for use with GN 111 nickel plated brass ball chains, GN 111.5 stainless steel ball chains, GN 111.2 retaining cables and GN GN 111.4 spiral retaining cables.
Some sizes (see table) can be used as loss protection for ball lock pins and locking pins e.g. in combination with a retaining cable.
Furthermore, key rings have uses in many other areas.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
14
(.55)
1
(.039)
18
(.71)
1.3
(.051)
24
(.94)
1.5
(.059)
30
(1.18)
1.8
(.071)
* suitable for ball lock pins and locking pins GN 113.1, GN 124 for bolt-Ø 6, Ø 8
** suitable for ball lock pins and locking pins GN 124 for bolt-Ø 10, Ø 12 and GN 113.3, GN 113.4, GN 113.5, GN 113.6, GN 113.7, GN 113.8, GN 114.2, GN 114.3, GN 114.6, GN 114.6, GN 214.2, GN 214.3, GN 214.6 for bolt-Ø