Metric Size, Plastic
Spiral Retaining Cables

With Stainless Steel "Connecting Rings"
GN 111.4

FR

RoHS Compliant

The line drawing above is movable on the page...just click and drag!
Specification
Information

Spiral retaining cable: Plastic (Polyurethane PUR), black
Retaining loop: Copper, tin-plated
Connecting rings: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)

Shipping

GN 111.4 spiral retaining cables are used in connection with low weight elements, e.g. ball lock pins and pins with axial lock.
They are distinguished by a long "useable length."
The connecting rings are supplied mounted. Both rings have the same Ø d1.
The load values given in the above table at shear stress are theoretically obtained and for reference only. These are non-binding recommended values and rule out any liability.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
+/-3 mm
l2 max.~
d1
d2
Static Load [N]
with key ring
without key ring
50
(1.97)
250
(9.84)
14*
(.55)
1
(.04)
50
60
50
(1.97)
250
(9.84)
18**
(.71)
1.3
(.05)
60
60
50
(1.97)
250
(9.84)
24
(.94)
1.5
(.06)
60
60
100
(3.94)
500
(19.69)
14*
(.55)
1
(.04)
50
60
100
(3.94)
500
(19.69)
18**
(.71)
1.3
(.05)
60
60
100
(3.94)
500
(19.69)
24
(.94)
1.5
(.06)
60
60
200
(7.87)
1000
(39.37)
14*
(.55)
1
(.04)
50
60
200
(7.87)
1000
(39.37)
18**
(.71)
1.3
(.05)
60
60
200
(7.87)
1000
(39.37)
24
(.94)
1.5
(.06)
60
60

*Suitable for GN 113.1, and GN 124 diameter d1 = 6 and 8
**Suitable for GN 124, diameter d1 = 10 and 12, and all diameters of GN 113.3, GN 113.4, GN 113.5, GN 113.6, GN 113.7, GN 113.8, GN 114.2, GN 114.3, GN 114.6, GN 214.2, GN 214.3, GN 214.6