Metric Size, Stainless Steel
Ball Chains

WIth Two "Key Rings"
GN 111.5

FR


RoHS Compliant

The line drawing above is movable on the page...just click and drag!
Specification
Information

Ball chain: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Ring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)

Shipping

GN 111.5 ball chains are mainly used in connection with ball lock pins and pins with axial lock.
The key rings are supplied unmounted. Both rings have the same Ø d1.
The load values given in the above table at shear stress are theoretically obtained and indicative only.
They are non-binding recommended values and rule out any liability.
See also GN 111.6 Stainless Steel Lanyard Rings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
Length l
+/- 3mm
d1
d2
d3
d4
b
Static Load [N]
With Key Ring
Without Key Ring
200
(7.87)
3.5
(.14)
14*
(.55)
1
(.04)
4
(.16)
6
(.24)
50
180
3.5
(.14)
18**
(.71)
1.3
(.05)
4
(.16)
6
(.24)
90
180
3.5
(.14)
24
(.94)
1.5
(.06)
4
(.16)
6
(.24)
100
180
3.5
(.14)
30
(1.18)
1.8
(.07)
4
(.16)
6
(.24)
120
180
320
(13.78)
3.5
(.14)
14*
(.55)
1
(.04)
4
(.16)
6
(.24)
50
180
3.5
(.14)
18**
(.71)
1.3
(.05)
4
(.16)
6
(.24)
90
180
3.5
(.14)
24
(.94)
1.5
(.06)
4
(.16)
6
(.24)
100
180
3.5
(.14)
30
(1.18)
1.8
(.07)
4
(.16)
6
(.24)
120
180
500
(19.69)
3.5
(.14)
14*
(.55)
1
(.04)
4
(.16)
6
(.24)
50
180
3.5
(.14)
18**
(.71)
1.3
(.05)
4
(.16)
6
(.24)
90
180
3.5
(.14)
24
(.94)
1.5
(.06)
4
(.16)
6
(.24)
100
180
3.5
(.14)
30
(1.18)
1.8
(.07)
4
(.16)
6
(.24)
120
180
1000
(39.37)
3.5
(.14)
14*
(.55)
1
(.04)
4
(.16)
6
(.24)
50
180
3.5
(.14)
18**
(.71)
1.3
(.05)
4
(.16)
6
(.24)
90
180
3.5
(.14)
24
(.94)
1.5
(.06)
4
(.16)
6
(.24)
100
180
3.5
(.14)
30
(1.18)
1.8
(.07)
4
(.16)
6
(.24)
120
180
*Suitable for GN 113, GN 113.1, GN 113.2, GN 113.3, GN 114, GN 114.1, GN 124 diameter d1 = 6 and 8
**Suitable for GN 113, GN 113.1, GN 113.2, GN 113.3, GN 114, GN 114.1, GN 124 diameter d1 = 10 and 12