Metric Size, Nickel Plated Brass
Ball Chains

WIth Two "Key Rings"
GN 111

FR



RoHS Compliant

The line drawing above is movable on the page...just click and drag!
Specification
Information

Ball chain: Nickel coated brass
Ring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)

Shipping

GN 111 ball chains are mainly used in connection with ball lock pins and pins with axial lock.
The key rings are supplied unmounted.
See also GN 111.6 Stainless Steel Lanyard Rings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
Length l
+/- 3mm
d1
d2
d3
d4
b
Static Load [N]
200
(7.87)
3.5
(.14)
14*
(.55)
1
(.04)
4
(.16)
6
(.24)
50
3.5
(.14)
18**
(.71)
1.3
(.05)
4
(.16)
6
(.24)
90
3.5
(.14)
24
(.94)
1.5
(.06)
4
(.16)
6
(.24)
100
3.5
(.14)
30
(1.18)
1.8
(.07)
4
(.16)
6
(.24)
120
320
(13.78)
3.5
(.14)
14*
(.55)
1
(.04)
4
(.16)
6
(.24)
50
3.5
(.14)
18**
(.71)
1.3
(.05)
4
(.16)
6
(.24)
90
3.5
(.14)
24
(.94)
1.5
(.06)
4
(.16)
6
(.24)
100
3.5
(.14)
30
(1.18)
1.8
(.07)
4
(.16)
6
(.24)
120
500
(19.69)
3.5
(.14)
14*
(.55)
1
(.04)
4
(.16)
6
(.24)
50
3.5
(.14)
18**
(.71)
1.3
(.05)
4
(.16)
6
(.24)
90
3.5
(.14)
24
(.94)
1.5
(.06)
4
(.16)
6
(.24)
100
3.5
(.14)
30
(1.18)
1.8
(.07)
4
(.16)
6
(.24)
120
1000
(39.37)
3.5
(.14)
14*
(.55)
1
(.04)
4
(.16)
6
(.24)
50
3.5
(.14)
18**
(.71)
1.3
(.05)
4
(.16)
6
(.24)
90
3.5
(.14)
24
(.94)
1.5
(.06)
4
(.16)
6
(.24)
100
3.5
(.14)
30
(1.18)
1.8
(.07)
4
(.16)
6
(.24)
120
*Suitable for GN 113, GN 113.1, GN 113.2, GN 113.3, GN 114, GN 114.1, GN 124 diameter d1 = 6 and 8
**Suitable for GN 113, GN 113.1, GN 113.2, GN 113.3, GN 114, GN 114.1, GN 124 diameter d1 = 10 and 12