Metric Size, Plastic 3-Prong
Self-Locking Rapid Release Pins
With Stainless Steel Shank
GN 113.1
wo

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification  
Information
Grip handle: Nylon plastic, dark gray (RAL 7021), button red (RAL 3000)  
Pin: Stainless steel, European Standard No. 1.4305
(American Standard 303 series)  
Ball: Stainless steel, European Standard No. 1.3541
Spring: Stainless steel, European Standard No. 1.4568  

Call our sales staff for pricing and delivery on your GN 111 split ring and chain length requirements.
Shipping
  GN 113.1 rapid release pins are used for rapid clamping and simultaneously play-free clamping of thin components in particular where frequent clamping and releasing is required.
A typical application is the alignment and clamping of sheet metal during a welding process.
By depressing the spring-loaded push button, the pin advances by the length l2 and at the same time frees the two balls. When the push button is released the balls are locked in their forward position and at the same time use the clamping force to clamp the components together.
Split ring GN 111 with various lengths of chain is available to prevent loss or misplacement of the ball lock pin.
Maximum heat resistance for plastic handle: 80°C (175°F).
Application Example
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
 

Dimensions in:

millimeters
(inches)

Part Number d1 l1~
in rest position
d2 d3 d4 l2 l3 l4 l5~
in rest position
Location
Bore D12
Clamping Force
[N] max.
6WAF9
Download the CAD
6
(.24)
0
(.00)
7
(.28)
38
(1.50)
17.5
(.69)
5
(.20)
5
(.20)
30
(1.18)
3
(.12)
6
(.24)
16/18 
6W5AF9
Download the CAD
6
(.24)
5
(.20)
7
(.28)
38
(1.50)
17.5
(.69)
5
(.20)
5
(.20)
30
(1.18)
3
(.12)
6
(.24)
16/18 
8WAF9
Download the CAD
8
(.31)
0
(.00)
9.5
(.37)
38
(1.50)
17.5
(.69)
5
(.20)
6.5
(.26)
30
(1.18)
3
(.12)
8
(.31)
16/18 
8W5AF9
Download the CAD
8
(.31)
5
(.20)
9.5
(.37)
38
(1.50)
17.5
(.69)
5
(.20)
6.5
(.26)
30
(1.18)
3
(.12)
8
(.31)
16/18 
10WAF9
Download the CAD
10
(.39)
0
(.00)
12
(.47)
43
(1.69)
23
(.91)
5
(.20)
8.7
(.34)
36
(1.42)
4
(.16)
10
(.39)
21/23 
10W5AF9
Download the CAD
10
(.39)
5
(.20)
12
(.47)
43
(1.69)
23
(.91)
5
(.20)
8.7
(.34)
36
(1.42)
4
(.16)
10
(.39)
21/23 
12WAF9
Download the CAD
12
(.47)
0
(.00)
14
(.55)
47
(1.85)
23
(.91)
5
(.20)
9.4
(.37)
36
(1.42)
4
(.16)
12
(.47)
21/23 
12W5AF9
Download the CAD
12
(.47)
5
(.20)
14
(.55)
47
(1.85)
23
(.91)
5
(.20)
9.4
(.37)
36
(1.42)
4
(.16)
12
(.47)
21/23