Metric Size, Stainless Steel
Heavy Duty Self-Locking Rapid Release Pins
GN 113.4

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Pin: Stainless steel, European Standard No. 1.4542 , precipitation hardened, hard coated
Ball: Stainless steel, European Standard No. 1.3541  
Spring: Stainless steel, European Standard No. 1.4568  

Call our sales staff for pricing and delivery on your GN 111 split ring and chain length requirements.
Shipping

GN 113.4 heavy duty rapid release pins are used for rapid connecting and securing of components or work pieces. They are useful for their compactness.
These release pins have a high load capacity, due to the pin being made of heavy duty, hardened and highly abrasion-resistant stainless steel.
A typical application is locating pins which have to be regularly moved in and out of position.
By depressing the spring-loaded push button, the two balls are freed, and by releasing the push button the balls are locked.
Split ring GN 111 with various lengths of chain is available to prevent loss or misplacement of the ball lock pin.
Temperature resistant to 250°C (480°F).

 

Application Example
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.4mm
l1
0.6mm
d2
d3
l2
1mm
l3
+0.2mm
Double Sided
Shear
Force in KN
5
(.20)
10
5.5
(.22)
10
(.39)
6
(.24)
22
(.87)
24
15
20
25
30
6
(.24)
10
7
(.28)
10
(.39)
7
(.28)
22
(.87)
35
15
20
25
30
35
40
45
50
8
(.31)
20
9.5
(.37)
14
(.55)
8.2
(.32)
27
(1.06)
63
25
30
35
40
45
50
Part Number
d1
-0.4mm
l1
0.6mm
d2
d3
l2
1mm
l3
+0.2mm
Double Sided
Shear
Force in KN
10
(.39)
20
12
(.47)
14
(.55)
9.6
(.38)
27
(1.06)
10
25
30
35
40
45
50
60
12
(.47)
25
14.5
(.57)
20
(.79)
10.6
(.42)
27
(1.06)
144
30
35
40
45
50
60
70
80
16
(.63)
30
19
(.75)
20
(.79)
14
(.55)
32
(1.26)
257
35
40
45
50
60
70
80
20
(.79)
60
25
(.98)
28
(1.10)
20.5
(.81)
39
(1.56)
403
80
100
120