Metric Size, Plastic
Heavy Duty Self-Locking Rapid Release Pins
With Stainless Steel Shank
GN 113.6
wo

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handle: Nylon plastic  
Release pin shaft: Stainless steel, European Standard No. 1.4542, precipitation hardened, hard coated
Balll: Stainless steel, European Standard No. 1.3541  
Spring: Stainless steel, European Standard No. 1.4568  

Call our sales staff for pricing and delivery on your GN 111 split ring and chain length requirements.
Shipping


GN 113.6 heavy duty rapid release pins are used for rapid connecting and securing of components or work pieces.
A typical application is bearing shafts which have to be regularly mounted and unmounted.
By depressing the spring-loaded push button, the two balls are freed, and by releasing the push button the balls are locked.
These rapid release pins have a high load capacity, due to the pin being made of heavy duty, hardened and highly abrasion-resistant stainless steel.
Split ring GN 111 with various lengths of chain is available to prevent loss or misplacement of the ball lock pin.
Maximum heat resistance for plastic handle of 80°C (175°F).
Application Example
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.4/0.8mm
l1
0.1mm
d2
d3
l2
+/-0.2 mm
l3
-0.2 mm
Double
Shearing
Force in KN
5
(.20)
10
5.5
(.22)
30
(1.18)
6
(.24)
26
(1.02)
24
15
20
25
30
6
(.24)
10
7
(.28)
30
(1.18)
7
(.28)
26
(1.02)
35
15
20
25
30
35
40
45
50
8
(.31)
20
9.5
(.37)
35
(1.38)
8.2
(.32)
32.5
(1.28)
63
25
30
35
40
45
50
Part Number
d1
-0.4/0.8mm
l1
0.1mm
d2
d3
l2
+/- 0.2 mm
l3
-0.2 mm
Double
Shearing
Force in KN
10
(.39)
20
12
(.47)
35
(1.38)
9.6
(.38)
32.5
(1.28)
100
25
30
35
40
45
50
60
12
(.47)
25
14.5
(.57)
42
(1.65)
10.6
(.42)
39
(1.54)
144
30
35
40
45
50
60
70
80
16
(.63)
30
19
(.75)
42
(1.65)
14
(.55)
39
(1.54)
257
35
40
45
50
60
70
80