Metric Size, Stainless Steel
Heavy Duty Ball Lock Pins with Plastic T-Handle
European Standard 1.4542 Stainless Steel
GN 113.8

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
T-handle: Black plastic (Polyamide PA)
Pin: Stainless steel, European Standard No. 1.4542
(American Standard 17-4 PH)  
Balls: Stainless steel, European Standard No. 1.3541  
Spring: Stainless steel, European Standard No. 1.4565  

Call our sales staff for pricing and delivery on your GN 111 split ring and chain length requirements.
Shipping
GN 113.8 ball lock pins are used for rapid connecting and securing of components or work pieces. Since the pin is fabricated of heavy duty, hardened and highly abrasion-resistant stainless steel, they have an extreme load capacity.
A typical application is locating pins which have to be regularly moved in and out of position.
By depressing the spring-loaded push button, the two balls are freed, and by releasing the push button the balls are locked.
Split ring GN 111 with various lengths of chain is available to prevent loss or misplacement of the ball lock pin.
Retaining cables GN 111.2 may also be used.
For standard duty version, see GN 113.7.
Maximum heat resistance for plastic handle of 80°C (175°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.4/0.8mm
l1
±0.6mm
d2
d3
d4
l2
+/-0.2 mm
l3
m
Location bore H11
Double
Shearing
Force in KN
5
(.20)
10
5.5
(.22)
40
(1.57)
13.5
(.53)
6
(.24)
25
(.98)
15.5
(.61)
5
(.20)
24
15
20
25
30
6
(.24)
10
7
(.28)
40
(1.57)
13.5
(.53)
7.1
(.28)
25
(.98)
15.5
(.61)
6
(.24)
35
15
20
25
30
35
40
45
50
8
(.31)
20
9.5
(.37)
48
(1.89)
18
(.71)
8.2
(.32)
31
(1.22)
20.5
(.81)
8
(.31)
63
25
30
35
40
45
50
Part Number
d1
-0.4/0.8mm
l1
±0.6mm
d2
d3
d4
l2
+/-0.2 mm
l3
m
Location bore H11
Double
Shearing
Force in KN
10
(.39)
20
12
(.47)
48
(1.89)
18
(.71)
9.6
(.38)
31
(1.22)
20.5
(.81)
10
(.39)
100
25
30
35
40
45
50
60
12
(.47)
25
14.5
(.57)
58
(2.28)
24
(.94)
10.6
(.42)
36.5
(1.44)
27.5
(1.08)
12
(.47)
144
30
35
40
45
50
60
70
80
16
(.63)
30
19
(.75)
58
(2.28)
24
(.94)
14
(.55)
36.5
(1.44)
27.5
(1.08)
16
(.63)
257
35
40
45
50
60
70
80