Metric Size, Steel
Rapid Release Pins
Steel Shank and Stainless Steel Securing Pins
GN 114.2

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Release pin shaft: Steel, zinc plated, blue passivated 
Securing pins: Stainless steel, European Standard No. 1.4301 (American standard series 304)
Knob and push button: Black nylon plastic, matte finish
Spring: Stainless steel, European Standard No. 1.4310 (American standard series 301)

Call our sales staff for pricing and delivery on your GN 111 split ring and chain length requirements.
Shipping

 

GN 114.2 rapid release pins are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is locating pins which must be removed and re-placed frequently.
The rectangular pawls made of stainless steel sheet metal keep the locking pin in an axial position in the bore. It can be retracted by pressing the button. Once the button is released it returns the pressure spring into its locking position.
The two securing pins can be retracted by pressing the button; when it is released, the pins will once again return to the secure position.
The rectangular shape of the stainless steel securing pins creates a linear contact area which increases axial shear strength.
Axial load values in the table were obtained from tests at ambient temperature. They represent ~50% of the measured mean shear load.
Split ring GN 111 with various lengths of chain is available to prevent loss or misplacement of the ball lock pin.

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
-0.04mm
l1
0.6mm
a
b
d2
d3
d4
d5
l2
l3
Load [KN]
(double sided shear force)
6
(.24)
10
2.3
(.09)
.5
(.02)
7.5
(.29)
5.9
(.24)
15
(.60)
30
(1.18)
7
(.28)
21
(.83)
14
12
16
20
25
30
35
40
45
50
8
(.31)
16
2.8
(.11)
.6
(.02)
10
(.39)
7.9
(.31)
15
(.60)
30
(1.18)
8.4
(.33)
21
(.83)
30
20
25
30
35
40
45
50
10
(.39)
20
3.3
(.13)
1
(.04)
12
(.47)
9.9
(.39)
18
(.71)
34
(1.34)
9.8
(.39)
26
(1.02)
40
25
30
35
40
45
50
60

Part Number

d1
-0.04mm
l1
0.6mm
a
b
d2
d3
d4
d5
l2
l3
Load [KN]
(double sided shear force)
12
(.47)
25
3.8
(.15)
1
(.04)
14
(.55)
11.9
(.47)
18
(.71)
34
(1.34
11.3
(.44)
26
(1.02)
60
30
35
40
45
50
60
70
80
16
(.63)
30
4.3
(.17)
1.2
(.05)
19
(.75)
15.9
(.63)
22
(.87)
40
(1.57)
14.2
(.56)
32
(1.26)
110
35
40
45
50
60
70
80
20
(.79)
30
4.3
(.17)
1.2
(.05)
23.9
(.94)
19.8
(.78)
25
(.98)
40
(1.57)
14.8
(.58)
33
(1.30)
187
32
35
40
45
50
60
70
80