Metric Size,
Stainless Steel Rapid Release Pins

All Stainless Steel

GN 114.6

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Release pin shaft, knob and push button: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Securing pins: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Spring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)  

Call our sales staff for pricing and delivery on your GN 111 split ring and chain length requirements.
Shipping

GN 114.6 push button rapid release pins are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is locating pins which must be removed and re-placed frequently.
The rectangular pawls made of stainless steel sheet metal keep the locking pin in an axial position in the bore. It can be retracted by pressing the button. Once the button is released it returns the pressure spring into its locking position.
The two securing pins can be retracted by pressing the button; when it is released, the pins will once again return to the secure position.
The rectangular shape of the stainless steel securing pins creates a linear contact area which increases axial shear strength.
Axial load values in the table at shear stress are theoretically obtained and for reference only. No safety factors have been taken into account. These are non-binding recommended values and rule out any liability.
Split ring GN 111 with various lengths of chain is available to prevent loss or misplacement of the ball lock pin.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.04mm
l1
0.6mm
a
b
d2
d3
d4
d5
l2
l3
Load [KN]
(double sided shear force)
6
(.24)
16
2.3
(.09)
.5
(.02)
7.5
(.29)
5.9
(.24)
12
(.47)
25
(.98)
7
(.28)
21
(.83)
14
20
25
30
35
40
45
50
8
(.31)
16
2.8
(.11)
.6
(.02)
10
(.39)
7.9
(.31)
15
(.60)
30
(1.18)
8.4
(.33)
21
(.83)
30
20
25
30
35
40
45
50
10
(.39)
20
3.3
(.13)
1
(.04)
12
(.47)
9.9
(.39)
18
(.71)
34
(1.34)
9.8
(.39)
26
(1.02)
40
25
30
35
40
45
50
60
Part Number
d1
-0.04mm
l1
0.6mm
a
b
d2
d3
d4
d5
l2
l3
Load [KN]
(double sided shear force)
12
(.47)
25
3.8
(.15)
1
(.04)
14
(.55)
11.9
(.47)
18
(.71)
34
(1.34
11.3
(.44)
26
(1.02)
60
30
35
40
45
50
60
70
80
16
(.63)
30
4.3
(.17)
1.2
(.05)
19
(.75)
15.9
(.63)
22
(.87)
40
(1.57)
14.2
(.56)
32
(1.26)
110
35
40
45
50
60
70
80
20
(.79)
35
4.3
(.17)
1.2
(.05)
23.9
(.94)
19.8
(.78)
25
(.98)
40
(1.57)
14.8
(.58)
33
(1.30)
187
40
45
50
60
70
80