Metric Size,
Quick Release Pins
With Stainless Steel Shank
GN 124


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Plunger: Stainless steel, European Standard No. 1.4305 (American Standard 303 series)
Knob: Black nylon plastic, matte finish
Ball: Stainless steel, European Standard No. 1.3451
Spring: Stainless steel, European Standard No. 1.4568

Call our sales staff for pricing and delivery on your GN 111 split ring and chain length requirements.
Shipping

 

GN 124 quick release pins are used for quick fixing, connecting and locking of various jig and fixture systems.
Unlike ball lock pins GN 113, GN 113.2 and GN 113.3, the balls are spring loaded and not rigidly locked, resulting in the relatively low axial holding strength.
Axial load values in the table were obtained from tests at ambient temperature. They represent ~50% of the measured mean shear load.
Split ring GN 111 with various lengths of chain is available upon request to prevent loss or misplacement of the ball lock pin.
Maximum heat resistance for plastic knob: 80°C (175°F).

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
h9 tol.
l1
d2
d3
d4
l2
l3
Drilling
for pin
D12
Axial holding force [N]
Load [KN]
(double sided shear force)
6
(.24)
10
6.5
(.26)
14.5
(.57)
25
(.98)
5
(.20)
22.5
(.89)
6
(.24)
8
22
15
20
25
30
50
8
(.31)
15
8.7
(.34)
14.5
(.57)
25
(.98)
6.3
(.25)
22.5
(.89)
8
(.31)
15
40
20
25
30
50
10
(.39)
15
12
(.47)
18.5
(.73)
31
(1.22)
8.7
(.34)
27
(1.06)
10
(.39)
30
62
20
25
30
50
12
(.47)
20
14.5
(.57)
18.5
(.73)
31
(1.22)
9.5
(.37)
2.7
(1.06)
12
(.47)
32
90
30
40
50