Metric Size, Steel
Guide Bushings with or Without Collar
With Conical Bore, for GN 817.5 Indexing Plungers
GN 172.1 /
GN 179.1

RoHS Compliant
 

Specification
Information

Guide bushing: Steel, hardened (HRC 60 ±2)

Shipping

  GN 172.1 guide bushings with conical bore are used as a latch bore for GN 817.5 indexing plungers.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

millimeters
(inches)

Part Number
d1 d2
n6 tol.
d3 d4
dia. of counterbore
l
length
With Collar Without Collar
6
(.24)
10
(.39)
12.5
(.49)
13.5
(.53)
8
(.31)
8
(.31)
12
(.47)
15
(.59)
16
(.63)
10
(.39)
10
(.39)
15
(.59)
19
(.75)
20.6
(.81)
12
(.47)