Metric Size,
Rapid Release Pins

Steel Shank and Securing Pins, Plastic Push Button and Lifting Ring

GN 214.2
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Release pin shaft: Steel, zinc plated, blue passivated finish
Securing pins: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Push button and slide: Plastic, red
Spring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)  

Shipping

GN 214.2 rapid release pins are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is locating pins which must be removed and re-placed frequently.
The two securing pins can be retracted by pressing the button; when it is released, the pins will once again return to the secure position.
The rectangular shape of the stainless steel securing pins creates a linear contact area which increases axial shear strength.
This type with swiveling lifting ring is ideal for use in confined spaces.
Slide/push button temperature resistet up to 176° F (80° C)
Axial load values in the table at shear stress are theoretically obtained and indicative only without taking safety factors into account.
For version with stainless steel shaft, see GN 214.3.
These chains and cables are available to prevent loss or misplacement of the rapid release pin:
GN 111 - Nickel Plated Brass Ball Chains
GN 111.2 - Stainless Steel Retaining Cables
GN 111.3 - Stainless Steel Key Rings
GN 111.4 - Spiral Retaining Cables with Stainless Steel "Connecting Rings"
GN 111.5 - Stainless Steel Ball Chains

     
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.04mm
l1
0.6mm
a
b
d2
d3
d4
d5
l2
l3
Load [KN]
(double sided shear force)
6
(.24)
10
2.3
(.09)
.5
(.02)
7.5 (+.5)
(.29)
5.9
(.24)
12
(.47)
23
(.91)
7
(.28)
38
(1.50)
14
12
16
20
25
30
35
40
45
50
8
(.31)
16
2.8
(.11)
.6
(.02)
10 (+.5)
(.39)
7.9
(.31)
12
(.47)
23
(.91)
8.4
(.33)
38
(1.50)
28
20
25
30
35
40
45
50
10
(.39)
20
3.3
(.13)
1
(.04)
12 (+1)
(.47)
9.9
(.39)
16
(.63)
28
(1.10)
9.8
(.39)
42
(1.65)
38
25
30
35
40
45
50
60
Part Number
d1
-0.04mm
l1
0.6mm
a
b
d2
d3
d4
d5
l2
l3
Load [KN]
(double sided shear force)
12
(.47)
25
3.8
(.15)
1
(.04)
14 (+1)
(.55)
11.9
(.47)
16
(.63)
28
(1.10)
11.3
(.44)
42
(1.65)
61
30
35
40
45
50
60
70
80
16
(.63)
30
4.8
(.19)
1.2
(.05)
19 (+1)
(.75)
15.9
(.63)
20
(.79)
32
(1.26)
14.2
(.56)
46.5
(1.83)
113
35
40
45
50
60
70
80