Metric Size,
Ball Buttons
GN 249
wo

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Ball button: Steel, hardened and ground

GN 249 ball buttons are mainly used when exact positioning is needed.
These ball buttons are especially recommended for use with plungers with heavy spring loads.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
p6
d2 d3 l1
+/- 0.05
l2 w s
for GN 614
s
for GN 615
s
for GN 615.1
s
for GN 616
4WP22
Download the CAD
4
(.16)
See corres-ponding
series
table
GN 614
GN 615
GN 615.1
GN 616
1.5
(.06)
5
(.19)
2
(.08)
See corres-ponding
series
table
GN 614
GN 615
GN 615.1
GN 616
-- M 4 = 0.6 M 4 = 1.1 M 4 = 1.1
5WP22
Download the CAD
5
(.19)
2
(.08)
6
(.24)
2
(.08)
Ø 4 = 0.4 M 5 = 0.4 M 5 = 1.5 M 5 = 1.8
6WP22
Download the CAD
6
(.24)
2
(.08)
8
(.31)
2
(.08)
Ø 5 = 0.8 M 6 = 0.6 M 6 = 1.6 M 6 = 2.1
8WP22
Download the CAD
8
(.31)
3
(.12)
10
(.39)
2
(.08)
Ø 6 = 1.1 M 8 = 0.9 M8 = 1.3 M 8 = 2.2
10WP22
Download the CAD
10
(.39)
4
(.16)
12
(.47)
3
(.12)
Ø 8 = 1.2 M 10 = 1.2 M 10 = 1.4 M 10 = 1.8
12WP22
Download the CAD
12
(.47)
6
(.24)
14
(.55)
3
(.12)
Ø 10 = 1.9 M 12 = 1.2 M 12 = 1.7 M 12 = 2.2
16WP22
Download the CAD
16
(.63)
8
(.31)
18
(.71)
3
(.12)
Ø 12 = 1.9 M 16 = 1.6 M 16 = 2.3 M 16 = 2.5