Metric Size, Steel
Positioning Blocks
For Spring Plungers
GN 250


RoHS Compliant
 
Specification
Information

Positioning block: Steel, powered metal, case hardened, plain finish


Positioning blocks GN 250 are used together with spring plungers for detent or positioning of slides, covers and similar applications.  
Ball plungers, press-fit type, see GN 614.
Spring plungers, threaded, see GN 615.
Spring plungers, delrin, see GN 615.2.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number h b
0.01
for GN 614 for GN 615/GN 615.2
for GN 614 size
d
w
s
min.
for GN 615/ GN 615.2 size
d
w
s
min.
852DSHA
Download the CAD
8.5
(.33)
3.4
(.13)
6
(.236)
5
(.20)
1.6
(.06)
.9
(.04)
M8 x 1.25  4.5
(.18)
1.5
(.06)
.0
(.00)
105DSHA
Download the CAD
10.5
(.41)
4.5
(.18)
8
(.315)
6.5
(.26)
1.9
(.07)
1
(.04)
M10 x 1.5  6
(.24)
2
(.08)
1
(.04)