Metric Size, Zinc Die-Cast
Mounting Blocks
For Indexing Plungers, Cam Action Indexing Plungers and Positioning Bushings
GN 412.1



RoHS Compliant
 
Specification
Information

Mounting block : Zinc die-cast, matte black powder coated finish

Type 1 - Mounting from the front
Type 2 - Mounting from the back

GN 412.1 mounting blocks are an accessory that broadens the mounting possibilities for cam action indexing plungers GN 612, GN 712 and GN 712.1.
To position the indexing pin of an indexing plunger or cam action indexing plunger, they can also accommodate GN 412.2 locating bushings.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type 1 - Mounting from the Front

Dimensions in:

millimeters
(inches)

Part Number b d1
Thread
d2 d3
Grub Screw
d4 h k l1 l2 s t1
412.1-35-M8X1-1
Download the CAD
35
(1.38)
M8 x 1.0 4.3
(.17)
M4 8.2
(.32)
26
(1.02)
25
(.98)
6
(.24)
14
(.55)
12
(.47)
2
(.08)
412.1-35-M8X1.25-1
Download the CAD
35
(1.38)
M8 x 1.25 4.3
(.17)
M4 8.2
(.32)
26
(1.02)
25
(.98)
6
(.24)
14
(.55)
12
(.47)
2
(.08)
412.1-35-M10X1-1
Download the CAD
35
(1.38)
M10 x 1.0 4.3
(.17)
M4 10.2
(.40)
26
(1.02)
25
(.98)
6
(.24)
14
(.55)
12
(.47)
2
(.08)
412.1-35-M10X1.5-1
Download the CAD
35
(1.38)
M10 x 1.5 4.3
(.17)
M4 10.2
(.40)
26
(1.02)
25
(.98)
6
(.24)
14
(.55)
12
(.47)
2
(.08)
412.1-35-M12x1.5-1
Download the CAD
35
(1.38)
M12 x 1.5 4.3
(.17)
M4 12.2
(.48)
26
(1.02)
25
(.98)
6
(.24)
14
(.55)
12
(.47)
8
(.31)
412.1-35-M12x1.75-1
Download the CAD
35
(1.38)
M12 x 1.75 4.3
(.17)
M4 12.2
(.48)
26
(1.02)
25
(.98)
6
(.24)
14
(.55)
12
(.47)
8
(.31)
412.1-47-M16X1.5-1
Download the CAD
47
(1.85)
M16 x 1.5 5.3
(.21)
M5 16.2
(.64)
34
(1.34)
35
(1.38)
10
(.39)
18
(.71)
14
(.55)
8
(.31)
412.1-47-M16X1.2.0
Download the CAD
47
(1.85)
M16 x 2.0 5.3
(.21)
M5 16.2
(.64)
34
(1.34)
35
(1.38)
10
(.39)
18
(.71)
14
(.55)
8
(.31)
412.1-47-M20X1.5-1
Download the CAD
47
(1.85)
M20 x 1.5 5.3
(.21)
M5 20.2
(.80)
34
(1.34)
35
(1.38)
10
(.39)
18
(.71)
14
(.55)
8
(.31)
 
Type 2 - Mounting from the Back

Dimensions in:

millimeters
(inches)

Part Number b d1
Thread
d2 d3
Grub Screw
d4 h k l2 s t2
min.
412.1-35-M8X1-2
Download the CAD
35
(1.38)
M8 x 1.0 4.3
(.17)
M4 8.2
(.32)
26
(1.02)
25
(.98)
14
(.55)
12
(.47)
10
(.39)
412.1-35-M8X1.25-2
Download the CAD
35
(1.38)
M8 x 1.25 4.3
(.17)
M4 8.2
(.32)
26
(1.02)
25
(.98)
14
(.55)
12
(.47)
10
(.39)
412.1-35-M10X1-2
Download the CAD
35
(1.38)
M10 x 1.0 4.3
(.17)
M4 10.2
(.40)
26
(1.02)
25
(.98)
14
(.55)
12
(.47)
10
(.39)
412.1-35-M10X1.5-2
Download the CAD
35
(1.38)
M10 x 1.5 4.3
(.17)
M4 10.2
(.40)
26
(1.02)
25
(.98)
14
(.55)
12
(.47)
10
(.39)
412.1-35-M12x1.5-2
Download the CAD
35
(1.38)
M12 x 1.5 4.3
(.17)
M4 12.2
(.48)
26
(1.02)
25
(.98)
14
(.55)
12
(.47)
12
(.47)
412.1-35-M12x1.75-2
Download the CAD
35
(1.38)
M12 x 1.75 4.3
(.17)
M4 12.2
(.48)
26
(1.02)
25
(.98)
14
(.55)
12
(.47)
12
(.47)
412.1-47-M16X1.5-2
Download the CAD
47
(1.85)
M16 x 1.5 5.3
(.21)
M5 16.2
(.64)
34
(1.34)
35
(1.38)
18
(.71)
14
(.55)
12
(.47)
412.1-47-M16X1.2.0
Download the CAD
47
(1.85)
M16 x 2.0 5.3
(.21)
M5 16.2
(.64)
34
(1.34)
35
(1.38)
18
(.71)
14
(.55)
12
(.47)
412.1-47-M20X1.5-2
Download the CAD
47
(1.85)
M20 x 1.5 5.3
(.21)
M5 20.2
(.80)
34
(1.34)
35
(1.38)
18
(.71)
14
(.55)
12
(.47)