Metric Size, Steel
Locating Bushings
For Indexing Plungers and Cam Action Indexing Plungers
GN 412.2



RoHS Compliant
 
Specification
Information
Bushing body: Steel, nitrided (surface hardened)

GN 412.2 locating bushings are used in connection with the pins of indexing plungers and cam action indexing plungers. These bushings were manufactured so they can also be utilized as mating plunger pin recepticals when assembled into GN 412.1 mounting block.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2
+ .1 mm
Bore
d3
+/- .3 mm
l1
min.
l2
-.03 mm
l3 A/F
4MKR8
Download the CAD
M12 x 1.5 4.2
(.17)
12.1
(.48)
9
(.35)
12
(.47)
15
(.59)
13
(.51)
5MKR8
Download the CAD
M12 x 1.5 5.2
(.20)
12.1
(.48)
9
(.35)
12
(.47)
15
(.59)
13
(.51)
6MKR8
Download the CAD
M12 x 1.5 6.2
(.24)
12.1
(.48)
9
(.35)
12
(.47)
15
(.59)
13
(.51)
8MKR9
Download the CAD
M16 x 1.5 8.2
(.32)
16.1
(.63)
11
(.43)
14
(.55)
17
(.67)
17
(.67)
10MKR9
Download the CAD
M16 x 1.5 10.2
(.40)
16.1
(.63)
11
(.43)
14
(.55)
17
(.67)
17
(.67)
12MKR9
Download the CAD
M16 x 1.5 12.2
(.48)
16.1
(.63)
11
(.43)
14
(.55)
17
(.67)
17
(.67)