Metric Size, Steel
Locating Bushings with Cone
For Indexing Plungers
GN 412.3

RoHS Compliant
 
Specification
Information
Bushing body: Steel, nitrided (surface hardened), blackened finish

GN 412.3 locating bushings are used in connection with the pins of indexing plungers. These bushings were manufactured so they can also be utilized as mating plunger pin recepticals when assembled into GN 412.1 and GN 612.1 mounting blocks.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2
+.1 mm
Bore
d3
d4
-.05 mm
l1 l2 l3 A/F t
412.3-M12X1.5-B5.2
Download the CAD
M12 x 1.5 5.2
(.20)
24
(.94)
12
(.47)
10
(.39)
16
(.63)
5
(.20)
4
(.16)
11
(.43)
412.3-M12X1.5-B6.2
Download the CAD
M12 x 1.5 6.2
(.24)
24
(.94)
12
(.47)
10
(.39)
16
(.63)
5
(.20)
4
(.16)
11
(.43)
412.3-M16X1.5-B8.2
Download the CAD
M16 x 1.5 8.2
(.32)
32
(1.26)
16
(.63)
12
(.47)
20
(.79)
7
(.28)
6
(.24)
13
(.51)
412.3-M16X1.5-B10.2
Download the CAD
M16 x 1.5 10.2
(.40)
32
(1.26)
16
(.63)
12
(.47)
20
(.79)
7
(.28)
6
(.24)
13
(.51)