Metric Size, Zinc Die-Cast
Indexing Plungers with Screw-On Flange
GN 412


RoHS Compliant
 
Specification
Information

Housing : Zinc die-cast, matte black powder coated finish
Plunger pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Spring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)
Knob: Technopolymer plastic (Polyamide PA), black, matte finish, not removable

Identification No. 1 - Mounting from the front
Identification No. 2 - Mounting from the back
Type B - Lock-out type
Type C - Non lock-out type

The outstanding feature of GN 412 indexing plungers is their compact design. They are mounted either from the front with cyclinder head screws or from the back via the tapped threaded holes. In Type C, the knob can be turned by 30° after retracting the indexing pin, holding it in the "retracted" position by means of the indexing lock.
The dimensions and connection measurements match the combination with GN 412.1 mounting blocks in connection with positioning bushings GN 412.2 or GN 412.3.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Mounting from the Front

Dimensions in:

millimeters
(inches)

Part Number d1 b d2 d4 h k l1 l2
min.
l3
-.02 mm
l4 s A/F Spring Load in N~
Type B Type C initial end
412-5-35-B-1
Download the CAD
412-5-35-C-1
Download the CAD
5
(.20)
35
(1.38)
4.3
(.17)
25
(.98)
26
(1.02)
25
(.98)
32
(1.26)
6
(.24)
11.5
(.45)
14
(.55)
12
(.47)
12
(.47)
5 15
412-6-35-B-1
Download the CAD
412-6-35-C-1
Download the CAD
6
(.24)
35
(1.38)
4.3
(.17)
25
(.98)
26
(1.02)
25
(.98)
32
(1.26)
6
(.24)
11.5
(.45)
14
(.55)
12
(.47)
12
(.47)
5 15
412-8-47-B-1
Download the CAD
412-8-47-C-1
Download the CAD
8
(.31)
47
(1.85)
5.3
(.21)
33
(1.30)
34
(1.34)
35
(1.38)
39
(1.54)
10
(.39)
15.5
(.61)
18
(.71)
14
(.55)
17
(.67)
9 35
412-10-47-B-1
Download the CAD
412-10-47-C-1
Download the CAD
10
(.39)
47
(1.85)
5.3
(.21)
33
(1.30)
34
(1.34)
35
(1.38)
39
(1.54)
10
(.39)
15.5
(.61)
18
(.71)
14
(.55)
17
(.67)
9 35
 
Mounting from the Back

Dimensions in:

millimeters
(inches)

Part Number d1 b d2 d3
Thread
d4 h k l1 s A/F t Spring Load in N~
Type B Type C initial end
412-5-35-B-2
Download the CAD
412-5-35-C-2
Download the CAD
5
(.20)
35
(1.38)
4.3
(.17)
M4 x .7 25
(.98)
26
(1.02)
25
(.98)
32
(1.26)
12
(.47)
12
(.47)
10
(.39)
5 15
412-6-35-B-2
Download the CAD
412-6-35-C-2
Download the CAD
6
(.24)
35
(1.38)
4.3
(.17)
M4 x .7 25
(.98)
26
(1.02)
25
(.98)
32
(1.26)
12
(.47)
12
(.47)
10
(.39)
5 15
412-8-47-B-2
Download the CAD
412-8-47-C-2
Download the CAD
8
(.31)
47
(1.85)
5.3
(.21)
M5 x .8 33
(1.30)
34
(1.34)
35
(1.38)
39
(1.54)
14
(.55)
17
(.67)
12
(.47)
9 35
412-20-47-B-2
Download the CAD
412-20-47-C-2
Download the CAD
10
(.39)
47
(1.85)
5.3
(.21)
M5 x .8 33
(1.30)
34
(1.34)
35
(1.38)
39
(1.54)
14
(.55)
17
(.67)
12
(.47)
9 35