Metric Size, Steel
Indexing Plungers
GN 413
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Plunger body: Steel, black oxide finish 
Plunger pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303), chemically nickel plated
Spring and lifting ring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)

Shipping

Due to its shape, the lifting ring of GN 413 indexing plungers can be used both as a screw-in aid during assembly, or as anindexing lock (Type C / Type CK).
Versions with rest position are used in applications where the indexing pin is temporarily not allowed to protrude. After pulling out, the knob is turned by 90° to its rest position and the pin no longer protrudes. An indexing notch prevents the disengaged knob from turning back accidentally or from shock impact. 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Types A/AK - Without Rest Position

Dimensions in:

millimeters
(inches)

Part Number

d1
Pin Dia. Fits Bore H7
-.05 mm
-.10 mm
d2
Thread
d3
l1
min.
l2
l4
m
~ Spring Load [N]
Without
Lock Nut
With
Lock Nut
Initial
End
5
(.20)
M10 x 1
1.5
(.06)
5
(.20)
22
(.87)
23
(.91)
18
(.71)
5
15
M10 x 1.5
413-6-M12X1.5-A-ST
Download the CAD
413-6-M12X1.5-AK-ST
Download the CAD
6
(.24)
M12 x 1.5
2
(.08)
6
(.24)
24
(.94)
25
(.98)
22
(.87)
6
21
413-6-M12-A-ST
Download the CAD
413-6-M12-AK-ST
Download the CAD
M12 x 1.75
413-8-M16X1.5-A-ST
Download the CAD
413-8-M16X1.5-AK-ST
Download the CAD
8
(.31)
M16 x 1.5
2
(.08)
9
(.35)
34
(1.34)
25
(.98)
22
(.87)
7
27
413-8-M16-A-ST
Download the CAD
413-8-M16-AK-ST
Download the CAD
M16 x 2.0
413-10-M16X1.5-A-ST
Download the CAD
413-10-M16X1.5-AK-ST
Download the CAD
10
(.39)
M16 x 1.5
2
(.08))
9
(.35)
34
(1.34)
25
(.98)
22
(.87)
7
27
413-10-M16-A-ST
Download the CAD
413-10-M16-AK-ST
Download the CAD
M16 x 2.0
 
Types C/CK - With Rest Position

Dimensions in:

millimeters
(inches)

Part Number

d1
Pin Dia. Fits Bore H7
-.05 mm
-.10 mm
d2
Thread
d3
l1
min.
l3
l4
m
~ Spring Load [N]
Without
Lock Nut
With
Lock Nut
Initial
End
5
(.20)
M10 x 1
1.5
(.06)
5
(.20)
28
(1.10)
23
(.91)
18
(.71)
5
15
M10 x 1.5
413-6-M12X1.5-C-ST
Download the CAD
413-6-M12X1.5-CK-ST
Download the CAD
6
(.24)
M12 x 1.5
2
(.08)
6
(.24)
31
(1.22)
25
(.98)
22
(.87)
6
21
413-6-M12-C-ST
Download the CAD
413-6-M12-CK-ST
Download the CAD
M12 x 1.75
413-8-M16X1.5-C-ST
Download the CAD
413-8-M16X1.5-CK-ST
Download the CAD
8
(.31)
M16 x 1.5
2
(.08)
9
(.35)
44
(1.73)
25
(.98)
22
(.87)
7
27
413-8-M16-C-ST
Download the CAD
413-8-M16-CK-ST
Download the CAD
M16 x 2.0
413-10-M16X1.5-C-ST
Download the CAD
413-10-M16X1.5-CK-ST
Download the CAD
10
(.39)
M16 x 1.5
2
(.08))
9
(.35)
44
(1.73)
25
(.98)
22
(.87)
7
27
413-10-M16-C-ST
Download the CAD
413-10-M16-CK-ST
Download the CAD
M16 x 2.0