Metric Size, Stainless Steel
Safety Indexing Plungers
With Push Button Click-Type Lock
GN 414.1
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Plunger body and pin: Stainless steel, European standard No. 1.4305 (American standard series 303), pin is chemically nickel plated
Knob: Technopolymer plastic (Polyacetal POM), matte black-gray color (RAL 7021), not removable
Safety push button: Technopolymer plastic (Polyamide PA), matte red color (RAL 3000)

Shipping

GN 414.1 safety indexing plungers with click type lock are used when  the plunger pin is to be briefly prevented from protruding. When the pin is retracted to its end position, the button engages with a clearly audible click.
The safety lock can be unlocked only by exerting axial pressure on the red safety push button, with the plunger pin then returning to its starting position by spring force.

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Types A/AK - Protruded Plunger Locked

Dimensions in:

millimeters
(inches)

Part Number

d1
Pin Dia. Fits Bore H7
l1
min.
d2
Thread
d3
e
l2~
l3
l4
A/F
~ Spring Load [N]
Without
Lock Nut
With
Lock Nut
Initial
End
6
(.24)
6
(.24)
M12 x 1.5
30
(1.18)
21.9
(.86)
53.5
(2.11)
22
(.87)
6
(.24)
19
(.75)
6.5
19
6
(.24)
9
(.35)
M12 x 1.5
30
(1.18)
21.9
(.86)
53.5
(2.11)
22
(.87)
6
(.24)
19
(.75)
6
25
8
(.31)
8
(.31)
M16 x 1.5
30
(1.18)
21.9
(.86)
53.5
(2.11)
26
(1.02)
8
(.31)
19
(.75)
8.5
26
8
(.31)
12
(.47)
M16 x 1.5
30
(1.18)
21.9
(.86)
53.5
(2.11)
26
(1.02)
8
(.31)
19
(.75)
8.5
28
10
(.39)
12
(.47)
M16 x 1.5
30
(1.18)
21.9
(.86)
53.5
(2.11)
26
(1.02)
8
(.31)
19
(.75)
9.5
38