Metric Size, Steel
Safety Indexing Plungers
GN 414
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Plunger body and pin: Steel, black oxide finish 
Knob: Technopolymer plastic (Polyacetal POM), matte black-gray color (RAL 7021)
Safety push button: Technopolymer plastic (Polyamide PA), matte red color (RAL 3000)

Shipping

GN 414 safety indexing plungers are used when the inadvertent movement of the plunger pin is to be avoided.
The plunger pin is locked in one or both end positions and can be unlocked only via the red safety push button. The push button must be moved in the axial direction.
Locking is automatic once the end position is reached.
The locking mechanism is fully integrated in the operating button, therefore malfunctions caused by dirt or foreign bodies are prevented.

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Types A/AK - Protruded Plunger Locked

Dimensions in:

millimeters
(inches)

Part Number

d1
Pin Dia. Fits Bore H7
l1
min.
d2
Thread
d3
l2~
l3
l4
e
A/F
~ Spring Load [N]
Axial Load
[N]
Without
Lock Nut
With
Lock Nut
Initial
End
6
(.24)
6
(.24)
M12 x 1.5
28
(1.10)
56
(2.20)
22
(.87)
6
(.24)
21.9
(.86)
19
(.75)
6.5
19
200
6
(.24)
9
(.35)
M12 x 1.5
28
(1.10)
56
(2.20)
22
(.87)
6
(.24)
21.9
(.86)
19
(.75)
6
25
200
8
(.31)
8
(.31)
M16 x 1.5
28
(1.10)
62
(2.44)
26
(1.02)
8
(.31)
21.9
(.86)
19
(.75)
8.5
26
200
8
(.31)
12
(.47)
M16 x 1.5
28
(1.10)
62
(2.44)
26
(1.02)
8
(.31)
21.9
(.86)
19
(.75)
8.5
28
200
10
(.39)
12
(.47)
M16 x 1.5
28
(1.10)
62
(2.44)
26
(1.02)
8
(.31)
21.9
(.86)
19
(.75)
9.5
30
200