Metric Size, Zinc Die-Cast
Locators
For GN 416 Indexing Plunger Latch Mechanisms
GN 416.1

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Locator: Zinc die-cast, black powder coated, textured finish

GN 416.1 locators are matched to
GN 416.1 indexing plunger latch mechanisms, and are used to position the indexing pin.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d
Nominal Dimension
d
Actual Dimension
b1 b2 b3 b4 h1 h2 k1 k2 k3
Type S Type L1 Type R1
416.1-6-38
Download the CAD
416.1-6-38
Download the CAD
416.1-6-38
Download the CAD
6
(.24)
6.2
(.25)
38
(1.50)
32
(1.26)
16
(.63)
5.4
(.22)
8.5
(.33)
6
(.24)
27
(1.06)
5.5
(.22)
12
(.47)
416.1-8-38
Download the CAD
416.1-8-38
Download the CAD
416.1-8-38
Download the CAD
8
(.31)
8.2
(.32)
38
(1.50)
32
(1.26)
16
(.63)
5.4
(.22)
8.5
(.33)
6
(.24)
27
(1.06)
5.5
(.22)
12
(.47)
416.1-8-46
Download the CAD
416.1-8-46
Download the CAD
416.1-8-46
Download the CAD
8
(.31)
8.2
(.32)
46
(1.81)
40
(1.57)
20
(.79)
6.4
(.26)
11
(.43)
6
(.24)
33
(1.30)
6.5
(.26)
14.5
(.57)
416.1-10-38
Download the CAD
416.1-10-38
Download the CAD
416.1-10-38
Download the CAD
10
(.39)
10.2
(.40)
38
(1.50)
32
(1.26)
16
(.63)
5.4
(.22)
8.5
(.33)
6
(.24)
27
(1.06)
5.5
(.22)
12
(.47)
416.1-10-46
Download the CAD
416.1-10-46
Download the CAD
416.1-10-46
Download the CAD
10
(.39)
10.2
(.40)
46
(1.81)
40
(1.57)
20
(.79)
6.4
(.26)
11
(.43)
6
(.24)
33
(1.30)
6.5
(.26)
14.5
(.57)
416.1-12-46
Download the CAD
416.1-12-46
Download the CAD
416.1-12-46
Download the CAD
12
(.47)
12.2
(.48)
46
(1.81)
40
(1.57)
20
(.79)
6.4
(.26)
11
(.43)
6
(.24)
33
(1.30)
6.5
(.26)
14.5
(.57)