Metric Size, Zinc Die-Cast
Indexing Plunger Latch Mechanisms
With or Without Rest Position
GN 416

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Plunger housing: Zinc die-cast, black plastic coated, textured finish
Plunger pin: Steel, zinc plated, blue passivated finish 
Spring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)  
Latch lever: Technopolymer plastic (Polyamide PA), matte black, not removable  

Type S - Without locking, without rest position
Type L1 - Locking / rest position, via counterclockwise rotation
Type R1 - Locking / rest position, via clockwise rotation

GN 416 indexing plunger latch mechanisms are operated by an axial pulling of the latch lever. This kind of operation from the top side is advantageous in certain installation situations.
The pins of Type S latch mechanisms are engaged in the housing to prevent rotation, and therefore lock in the starting position but not the retracted position. Types R1 and L1 latch mechanisms offer a locking function in the starting as well as in the retracted position, preventing unintentional operation. A lock notch holds the latch lever in both positions.
The adjustment range is designed so that ISO 7092 washers can be used within the adjustment slot in the housing.
See also GN 416.1 Locators.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d
Plunger -.05
Bore +.1/+.05
b1 b2 b3 b4 h1 h2 k1 k2 k3 k4 l1 l2
min.
l3 Spring
Load N
Type S Type L1 Type R1 Initial End
416-6-38-S
Download the CAD
416-6-38-L1
Download the CAD
416-6-38-R1
Download the CAD
6
(.24)
38
(1.50)
32
(1.26)
16
(.63)
5.4
(.22)
8.5
(.33)
6
(.24)
27
(1.06)
5.5
(.22)
12
(.47)
14.5
(.57)
47
(1.85)
10
(.39)
14
(.55)
21 27
416-8-38-S
Download the CAD
416-8-38-L1
Download the CAD
416-8-38-R1
Download the CAD
8
(.31)
38
(1.50)
32
(1.26)
16
(.63)
5.4
(.22)
8.5
(.33)
6
(.24)
27
(1.06)
5.5
(.22)
12
(.47)
14.5
(.57)
47
(1.85)
10
(.39)
14
(.55)
21 27
416-8-46-S
Download the CAD
416-8-46-L1
Download the CAD
416-8-46-R1
Download the CAD
8
(.31)
46
(1.81)
40
(1.57)
20
(.79)
6.4
(.26)
11
(.43)
6
(.24)
33
(1.30)
6.5
(.26)
14.5
(.57)
19
(.75)
59
(2.32)
12
(.47)
17
(.67)
25 38
416-10-38-S
Download the CAD
416-10-38-L1
Download the CAD
416-10-38-R1
Download the CAD
10
(.39)
38
(1.50)
32
(1.26)
16
(.63)
5.4
(.22)
8.5
(.33)
6
(.24)
27
(1.06)
5.5
(.22)
12
(.47)
14.5
(.57)
47
(1.85)
10
(.39)
14
(.55)
21 27
416-10-46-S
Download the CAD
416-10-46-L1
Download the CAD
416-10-46-R1
Download the CAD
10
(.39)
46
(1.81)
40
(1.57)
20
(.79)
6.4
(.26)
11
(.43)
6
(.24)
33
(1.30)
6.5
(.26)
14.5
(.57)
19
(.75)
59
(2.32)
12
(.47)
17
(.67)
25 38
416-12-46-S
Download the CAD
416-12-46-L1
Download the CAD
416-12-46-R1
Download the CAD
12
(.47)
46
(1.81)
40
(1.57)
20
(.79)
6.4
(.26)
11
(.43)
6
(.24)
33
(1.30)
6.5
(.26)
14.5
(.57)
19
(.75)
59
(2.32)
12
(.47)
17
(.67)
25 38