Metric Size, Steel
Locators
for GN 417 Indexing Plunger Latch Mechanisms
GN 417.1
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Locator: Steel, black plastic coated, textured finish

GN 417.1 locators are matched to GN 417 indexing plungers and are used to position the indexing pin.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d
nominal dimension
d
actual
dimension +0.1
b1 b2 b3 b4 h1 h2 k1 k2 k3
417.1-4
Download the CAD
4
(.16)
4.1
(.16)
22
(.87)
16.5
(.65
6
(.24)
3.3
(.13)
7
(.28)
4
(.16)
14
(.55)
4
(.16)
8.5
(.33)
417.1-5
Download the CAD
5
(.20)
5.1
(.20)
28
(1.10)
22
(.87)
8
(.31)
4.3
(.17)
9.5
(.37)
4.5
(.18)
18
(.71)
5
(.20)
12
(.47)
417.1-6
Download the CAD
6
(.24)
6.1
(.24)
32
(1.26)
27.5
(1.08)
10
(.39)
5.4
(.21)
10.5
(.41)
5
(.20)
21
(.83)
5.5
(.22)
16.5
(.65)
417.1-8
Download the CAD
8
(.31)
8.2
(.31)
34
(1.34)
33
(1.30)
12
(.47)
5.4
(.21)
12.5
(.49)
6
(.24)
23
(.91)
5.5
(.22)
22
(.87)
417.1-10
Download the CAD
10
(.39)
10.2
(.40)
39
(1.53)
35
(1.38)
14.5
(.57)
6.8
(.27)
14.5
(.57)
6
(.24)
27
(1.06)
6
(.24)
23
(.91)