Metric Size, Zinc Die-Cast
Indexing Plunger Latch Mechanisms
Without Rest Position
GN 417

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Plunger housing: Zinc die-cast, black plastic coated, textured finish
Plunger pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)  
Spring: Stainless steel, European Standard No. 1.4310
(American Standard Series 301)  
Pull ring version: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)  
Pull knob version: Matte black glass fiber reinforced nylon plastic, not removable  

GN 417 indexing plunger latch mechanisms offer an additional mounting option.
The fastening range is designed in such a way that ISO 7092 washers can be used.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).

In addition to using metric fasteners for mounting:
- where b2 = 22 mm, #4-40 socket cap screws can be used
- where b2 = 28 mm, #6-32 socket cap screws can be used
- where b2 = 33 mm, #10-24 socket cap screws can be used

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Pull Knob

Dimensions in:

millimeters
(inches)

Part Number d1
+0.03mm
+0.08mm
d2 b1 b2 b3 b4
-.2 mm
h1 h2 k1
+/- .05 mm
k2 k3 k4 l1 l2
min
Spring
Load N
Initial End
4WRTS
Download the CAD
4
(.16)
12
(.47)
22
(.87)
16.5
(.65)
6
(.24)
3.3
(.13)
7
(.28)
4
(.16)
14
(.55)
4
(.16)
8
(.31)
4.5
(.18)
30.5
(1.20)
4
(.16)
3 12
5WRTS
Download the CAD
5
(.20)
16
(.63)
28
(1.10)
22
(.87)
8
(.31)
4.3
(.17)
9.5
(.37)
4.5
(.18)
18
(.71)
5
(.20)
10
(.39)
7
(.28)
40
(1.57)
5
(.20)
5 24
6WRTS
Download the CAD
6
(.24)
18
(.71)
32
(1.26)
27.5
(1.08)
10
(.39)
5.4
(.21)
10.5
(.41)
5
(.20)
21
(.83)
5.5
(.22)
12
(.47)
10
(.39)
49
(1.93)
6
(.24)
5 21
8WRTS
Download the CAD
8
(.31)
21
(.83)
34
(1.34)
33
(1.30)
12
(.47)
5.4
(.21)
12.5
(.49)
6
(.24)
23
(.91)
5.5
(.22)
12
(.47)
15.5
(.61)
59
(2.32)
8
(.31)
6 22
417-10-B
Download the CAD
10
(.39)
25
(.98)
39
(1.54)
35
(1.38)
14.5
(.57)
6.5
(.26)
14.5
(.57)
6
(.24)
27
(1.06)
6
(.24)
15
(.59)
13.5
(.53)
67.5
(2.66)
10
(.39)
10 4
With Pull Ring

Dimensions in:

millimeters
(inches)

Part Number d1
+0.03mm
+0.08mm
d3 b1 b2 b3 b4
-.2 mm
h1 h2 k1
+/- .05 mm
k2 k3 k4 l2
min
Spring
Load N ˜
Initial End
4WRTT
Download the CAD
4
(.16)
14
(.55)
22
(.87)
16.5
(.65)
6
(.24)
3.3
(.13)
7
(.28)
4
(.16)
14
(.55)
4
(.16)
8
(.31)
4.5
(.18)
4
(.16)
3 12
5WRTT
Download the CAD
5
(.20)
18
(.71)
28
(1.10)
22
(.87)
8
(.31)
4.3
(.17)
9.5
(.37)
4.5
(.18)
18
(.71)
5
(.20)
10
(.39)
7
(.28)
5
(.20)
5 24
6WRTT
Download the CAD
6
(.24)
24
(.94)
32
(1.26)
27.5
(1.08)
10
(.39)
5.4
(.21)
10.5
(.41)
5
(.20)
21
(.83)
5.5
(.22)
12
(.47)
10
(.39)
6
(.24)
5 21
8WRTT
Download the CAD
8
(.31)
30
(1.18)
34
(1.34)
33
(1.30)
12
(.47)
5.4
(.21)
12.5
(.49)
6
(.24)
23
(.91)
5.5
(.22)
12
(.47)
15.5
(.61)
8
(.31)
6 22
417-10-A
Download the CAD
10
(.39)
30
(1.18)
39
(1.54)
35
(1.38)
14.5
(.57)
6.5
(.26)
14.5
(.57)
6
(.24)
27
(1.06)
6
(.24)
15
(.59)
13.5
(.53)
10
(.39)
10 4