Metric Size, Zinc Die-Cast
Indexing Plunger Latch Mechanisms
With Rest Position
GN 417
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Plunger housing: Zinc die-cast, black plastic coated, textured finish
Plunger pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)  
Spring: Stainless steel, European Standard No. 1.4310
(American Standard Series 301)  
Pull knob: Matte black glass fiber reinforced nylon plastic, not removable  

These "Type C" GN 417 indexing plunger latch mechanisms are used for applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.
The fastening range is designed in such a way that ISO 7092 washers can be used.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).

In addition to using metric fasteners for mounting:
- where b2 = 22 mm, #4-40 socket cap screws can be used
- where b2 = 28 mm, #6-32 socket cap screws can be used
- where b2 = 33 mm, #10-24 socket cap screws can be used

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
+0.03mm
+0.08mm
d2 b1 b2 b3 b4
-.2 mm
h1 h2 k1
+/- .05 mm
k2 k3 k4 l1 l2
min
Spring
Load N
Initial End
417-4-C
Download the CAD
4
(.16)
12
(.47)
22
(.87)
19
(.75)
6
(.24)
3.3
(.13)
7
(.28)
4
(.16)
14
(.55)
4
(.16)
8
(.31)
7
(.28)
30.5
(1.20)
4
(.16)
3 12
417-5-C
Download the CAD
5
(.20)
16
(.63)
28
(1.10)
25.5
(1.00)
8
(.31)
4.3
(.17)
9.5
(.37)
4.5
(.18)
18
(.71)
5
(.20)
10
(.39)
10.5
(.41)
40
(1.57)
5
(.20)
5 24
417-6-C
Download the CAD
6
(.24)
18
(.71)
32
(1.26)
30.5
(1.20)
10
(.39)
5.4
(.21)
10.5
(.41)
5
(.20)
21
(.83)
5.5
(.22)
12
(.47)
13
(.51)
49
(1.93)
6
(.24)
5 21
417-8-C
Download the CAD
8
(.31)
21
(.83)
34
(1.34)
37.5
(1.48)
12
(.47)
5.4
(.21)
12.5
(.49)
6
(.24)
23
(.91)
5.5
(.22)
12
(.47)
20
(.79)
59
(2.32)
8
(.31)
6 22
417-10-C
Download the CAD
10
(.39)
25
(.98)
39
(1.54)
40
(1.57)
14.5
(.57)
6.5
(.26)
14.5
(.57)
6
(.24)
27
(1.06)
6
(.24)
15
(.59)
18.5
(.73)
67.5
(2.66)
10
(.39)
4 10