Metric Size, Steel
Spring Loaded Positioning Elements
GN 513

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Threaded body: Steel, zinc-plated, blue passivated finish  
Standard spring load type: Black phosphate finish  
Heavy spring load type: Zinc-plated, blue passivated finish
Plunger pin and pin casing: Steel, hardened, black oxide finish

Spring elements GN 513 are universal pressure elements used as detents, positioners or for clamping with spring pressure.  
The spring loaded nose can be used for a push-on or push-off operation. In addition the spring loaded nose cannot rotate.  
At the pulling end the female thread can accept a threaded rod, an operating knob, or any other mating threaded element.
Female thread type can also accept a special type or special length of plunger nose.  
The spring loaded element can be screwed into a thread at the hexagon on the pulling end or the wrench flats at the pushing end of the plunger.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Tapped Holes

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2 d3
Tapped
d4 e l1 l2 l3 l4 s1 s2 t
min.
Spring Load N
Normal
Spring Load N
Higher
Standard
Spring Load
Heavy
Spring Load
Initial End Initial End
120FSG5/K
Download the CAD
120FSG5/KS
Download the CAD
M12 x 1.5  9
(.35)
M4 x .7  7.6
(.30)
6.5
(.26)
28
(1.10)
19
(.75)
3
(.12)
6
(.24)
6
(.24)
8
(.31)
8
(.31)
16  35  18  56 
160FSG5/K
Download the CAD
160FSG5/KS
Download the CAD
M16 x 1.5  12
(.47)
M5 x .8  8.8
(.35)
7.8
(.31)
38
(1.50)
27
(1.06)
3
(.12)
8
(.31)
7
(.28)
10
(.39)
10
(.39)
25  71  45  125 
200XSG5/K
Download the CAD
200XSG5/KS
Download the CAD
M20 x 1.5  14.5
(.57)
M6 x 1.0  11.4
(.45)
10
(.39)
47
(1.85)
33
(1.30)
4
(.16)
10
(.39)
9
(.35)
12
(.47)
12
(.47)
40  130  65  200 
With Pointed Nose (90°)

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2 d3
Tapped
d4 l1 l2 l3 l4 s2 t
min.
Spring Load N
Normal
Spring Load N
Higher
Standard
Spring Load
Heavy
Spring Load
Initial End Initial End
120FSG6/K
Download the CAD
120FSG6/KS
Download the CAD
M12 x 1.5  9
(.35)
M4 x .7  7.6
(.30)
28
(1.10)
19
(.75)
3
(.12)
6
(.24)
8
(.31)
8
(.31)
16  35  18  56 
160FSG6/K
Download the CAD
160FSG6/KS
Download the CAD
M16 x 1.5  12
(.47)
M5 x .8  8.8
(.35)
38
(1.50)
27
(1.06)
3
(.12)
8
(.31)
10
(.39)
10
(.39)
25  71  45  125 
200XSG6/K
Download the CAD
200XSG6/KS
Download the CAD
M20 x 1.5  14.5
(.57)
M6 x 1.0  11.4
(.45)
47
(1.85)
33
(1.30)
4
(.16)
10
(.39)
12
(.47)
12
(.47)
40  130  65  200 
With Semi-Spherical Nose

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2 d3
Tapped
d4 l1 l2 l3 l4 r s2 t
min.
Spring Load N
Normal
Spring Load N
Higher
Standard
Spring Load
Heavy
Spring Load
Initial End Initial End
120FSG7/K
Download the CAD
120FSG7/KS
Download the CAD
M12 x 1.5  9
(.35)
M4 x .7  7.6
(.30)
28
(1.10)
19
(.75)
3
(.12)
6
(.24)
4.5
(.18)
8
(.31)
8
(.31)
16  35  18  56 
160FSG7/K
Download the CAD
160FSG7/KS
Download the CAD
M16 x 1.5  12
(.47)
M5 x .8  8.8
(.35)
38
(1.50)
27
(1.06)
3
(.12)
8
(.31)
6
(.24)
10
(.39)
10
(.39)
25  71  45  125 
200XSG7/K
Download the CAD
200XSG7/KS
Download the CAD
M20 x 1.5  14.5
(.57)
M6 x 1.0  11.4
(.45)
47
(1.85)
33
(1.30)
4
(.16)
10
(.39)
7.2
(.28)
12
(.47)
12
(.47)
40  130  65  200 
With V-Groove Nose (120°)

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2 d3
Thread
d4 l1 l2 l3 l4 s3 t
min.
Spring Load N
Normal
Spring Load N
Higher
Standard
Spring Load
Heavy
Spring Load
Initial End Initial End
120FSG8/K
Download the CAD
120FSG8/KS
Download the CAD
M12 x 1.5  9
(.35)
M4 x .7  7.6
(.30)
28
(1.10)
19
(.75)
3
(.12)
6
(.24)
4
(.16)
8
(.31)
16  35  18  56 
160FSG8/K
Download the CAD
160FSG8/KS
Download the CAD
M16 x 1.5  12
(.47)
M5 x .8  8.8
(.35)
38
(1.50)
27
(1.06)
3
(.12)
8
(.31)
6
(.24)
10
(.39)
25  71  45  125 
200XSG8/K
Download the CAD
200XSG8/KS
Download the CAD
M20 x 1.5  14.5
(.57)
M6 x 1.0  11.4
(.45)
47
(1.85)
33
(1.30)
4
(.16)
10
(.39)
8
(.31)
12
(.47)
40  130  65  200