Metric Size, Stainless Steel
Short Indexing Plungers
Non Lock-Out Type
GN 607-NI

GN 607-NI


RoHS Compliant
GN 607-NI
GN 607-NI
Specification
Information
Threaded body: Stainless steel, European standard 1.4305 (American standard 303 series)
Plunger pin: Stainless steel, chemically nickel plated
Knob: Matte black technopolymer plastic (Polyamide PA), not removable
Lock nut: Stainless steel, DIN 439/ISO 4035

Short indexing plungers GN 607-NI are standard units used for wide range of indexing applications where the threaded body needs to be reduced to a minimum.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
Thread
d3
e
l1
l2
min.
l3
-0.15mm
l4
A/F
Spring Load N
Initial
Spring Load N
End
Without
Lock Nut
With
Lock Nut
6
(.24)
M12 x 1.5
25
(.98)
19.6
(.77)
45
(1.77)
6
(.24)
10
(.39)
5
(.20)
17
(.67)
7
18
8
(.31)
M16 x 1.5
31
(1.22)
21.9
(.86)
54
(2.13)
8
(.31)
12
(.47)
6
(.24)
19
(.75)
14
24