Metric Size, Stainless Steel
Short Indexing Plungers
Lock-Out Type
GN 607.1-NI

GN 607.1-NI


RoHS Compliant
GN 607.1-NI
GN 607.1
Specification
Information
Threaded body: Stainless steel, European standard 1.4305 (American standard 303 series)
Plunger pin: Stainless steel, chemically nickel plated
Knob: Matte black technopolymer plastic (Polyamide PA), not removable
Lock nut: Stainless steel, DIN 439/ISO 4035

Indexing plungers GN 607.1-NI with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° after being retracted. The head of the plunger body is provided with a suitable notch in opposite positions so as to prevent the plunger from accidentally slipping back into its forward position. Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
Thread
d3
e
l1
l2
min.
l3
-0.15mm
l4
A/F
Spring Load N
Initial
Spring Load N
End
Without
Lock Nut
With
Lock Nut
6
(.24)
M12 x 1.5
25
(.98)
19.6
(.77)
45
(1.77)
6
(.24)
10
(.39)
5
(.20)
17
(.67)
7
18
8
(.31)
M16 x 1.5
31
(1.22)
21.9
(.86)
54
(2.13)
8
(.31)
12
(.47)
6
(.24)
19
(.75)
14
24