Metric Size, Steel
Short Indexing Plungers
For Sheet Metal, Non Lock-out Type
GN 607.2
GN 607.2

RoHS Compliant
GN 607.2
GN 607
Specification
Information
Body and securing nut: Steel, zinc-plated, blue passivated
Plunger pin: Stainless steel, European standard 1.4305
(American standard 303), chemically nickel plated
Knob: Matte black technopolymer plastic (Polyamide PA), not removable

Indexing plungers GN 607.2 are designed for installation in thin walled equipment.
Depending on the mounting plate thickness "s," the protruding plunger length "l1," and the postion of the hexagon nut on its center bushing, the plunger nose might not always be fully retractable.
For design reasons the position accuracy of this indexing plunger is not as precise as GN 607.
See GN 607.9 double ring spanner wrench for use for installation.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
 l1 
d2
d3
e
l2
l3
l4
Stroke
s
Clamping
Distance
A/F1
A/F2 
Spring Load N
Initial
Spring Load N
End
Axial
Load
[N]
6
(.24)
8.5
(.33)
25
(.98)
10
(.39)
19.5
(.77)
34
(1.34)
10
(.39)
6
(.24)
1-5
(.04-.20)
17
(.67)
14
(.55)
8.5
22
400
6
(.24)
10.5
(.40)
25
(.98)
10
(.39)
19.5
(.77)
34
(1.34)
10
(.39)
6
(.24)
1-5
(.04-.20)
17
(.67)
14
(.55)
8.5
22
400
8
(.31)
10
(.39)
31
(1.22)
12
(.47)
21.5
(.85)
40
(1.53)
12
(.47)
7.5
(.30)
1-5
(.04-.20)
19
(.75)
16
(.63)
15.5
28
500
8
(.31)
12
(.47)
31
(1.22)
12
(.47)
21.5
(.85)
40
(1.53)
12
(.47)
7.5
(.30)
1-5
(.04-.20)
19
(.75)
16
(.63)
15.5
28
500