Metric Size, Steel
Short Indexing Plungers
For Sheet Metal, Lock-out Type
GN 607.3
wo
GN 607.3

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 607
Specification
Information
Body and securing nut: Steel, zinc-plated, blue passivated
Plunger pin: Stainless steel, European standard 1.4305
(American standard 303), chemically nickel plated
Knob: Matte black technopolymer plastic (Polyamide PA), not removable

Indexing plungers GN 607.3 are designed for installation in thin walled equipment. They are used in applications where the plunger does not always need to protrude. To achieve this, the knob is rotated by 90 degrees after being retracted.
The head of the plunger body features a notch in the opposite position which prevents the plunger from accidentally slipping back into its forward position.
Depending on the mounting plate thickness "s," the protruding plunger length "l1," and the postion of the hexagon nut on its center bushing, the plunger nose might not always be fully retractable.
For design reasons the positional accuracy of this indexing plunger is not as precise as GN 607.
Double ring spanner wrench GN 607.9 (1 mm thick zinc plated sheet steel) for installation is available upon request.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
 l1 
d2
d3
e
l2
l3
l4
Stroke
s
Clamping
Distance
A/F1
A/F2 
Spring Load N
Initial
Spring Load N
End
Axial
Load
[N]
6
(.24)
8.5
(.33)
25
(.98)
10
(.39)
19.5
(.77)
34
(1.34)
10
(.39)
6
(.24)
1-5
(.04-.20)
17
(.67)
14
(.55)
8.5
22
400
6
(.24)
10.5
(.40)
25
(.98)
10
(.39)
19.5
(.77)
34
(1.34)
10
(.39)
6
(.24)
1-5
(.04-.20)
17
(.67)
14
(.55)
8.5
22
400
8
(.31)
10
(.39)
31
(1.22)
12
(.47)
22
(.87)
40
(1.53)
12
(.47)
7.5
(.30)
1-5
(.04-.20)
19
(.75)
16
(.63)
15.5
28
500
8
(.31)
12
(.47)
31
(1.22)
12
(.47)
22
(.87)
40
(1.53)
12
(.47)
7.5
(.30)
1-5
(.04-.20)
19
(.75)
16
(.63)
15.5
28
500