Metric Size, Steel
Indexing Plungers
For Welding, without Rest Position
GN 607.4

GN 607.4

RoHS Compliant


This line drawing is movable on the page...just click and drag!
GN 615
Specification
Information

Body: Steel, blackened, plunger hardened
Knob: Technopolymer plastic (Polyamide PA), matte black, not removable

GN 607.4 indexing plungers are designed for welded mounting, especially for use with steel square tubing.
The hub d2 is designed for positioning.
The plastic knob with molded-in indexing pin is driven on after the welding process. Body and knob come disassembled.
Heat resistance of technopolymer plastic: 195° F (90° C).
For indexing plungers for welding, out rest position, see GN 607.5.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number

d1
Plunger Pin
Tol. -.02
-.04mm
Mating Bore Tol. +.30
+.25mm

l1 b d2
Hub Dia. Tol.
-.02
-.1mm
d3 d4
l2 l3 l4 l5
stroke
Spring Load
N ~
Axial Load [kg]
Initial End
607.4-6-6-ST
Download the CAD
6
(.24)
6
(.24)
18
(.71)
10
(.39)
25
(.98)
22
(.87)
37/45
(1.46/1.77)
1.5
(.06)
5.5
(.22)
6
(.24)
8.5 22 40
607.4-6-14-ST
Download the CAD
14
(.55)
607.4-8-8-ST
Download the CAD
8
(.31)
8
(.31)
20
(.79)
12
(.47)
31
(1.22)
25
(.98)
44/54
(1.73/2.13)
2
(.08)
6.5
(.26)
8
(.31)
15.5 28 50
607.4-8-18-ST
Download the CAD
18
(.71)