Metric Size,
Indexing Plungers
With Steel Plunger Pin, Plate Mount, Lock-Out Type
GN 608.1
GN 608.1

RoHS Compliant
GN 608.1
GN 608.1
Specification
Information

Plunger pin: Steel, hardened
Mounting plate: Zinc die-cast, zinc-plated
Knob: Matte black technopolymer plastic (Polyamide PA), not removable


Indexing plunger GN 608.1 is used in applications which require surface mounting, and the plunger has to stay in its retracted position. To achieve this, the knob is rotated 90° after being retracted. The head of the plunger body is provided with a suitable notch in opposite positions so as
to prevent the plunger from accidentally slipping back into its forward position.
This series has been expanded with additional plunger pin lengths to widen the application opportunities. Please note that for these longer pin lengths (part nos. 6W14L90 and 8W18L90), the pin does not fully retract.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

0
Part
Number
d1
-0.02mm
-0.04mm
l1
b1
b2
d2
-0.02mm
-0.1mm
d3
d4
d5
k
l2
l5
l3
-0.15mm
l4
Spring Load
N
Initial
Spring Load
N
End
6
(.24)
6
(.24)
40
(1.57)
18
(.71)
10
(.39)
25
(.98)
4.3
(.17)
8.3
(.33)
30
(1.18)
37
(1.46)
6
(.24)
2.5
(.10)
4.5
(.18)
8.5
22
14
(.55)
45
(1.77)
8
(.31)
8
(.31)
46
(1.81)
20
(.79)
12
(.47)
31
(1.22)
5.3
(.21)
10.4
(.41)
34
(1.34)
44
(1.73)
8
(.31)
2.5
(.10)
5.5
(.22)
15.5
28
18
(.71)
54
(2.13)