Metric Size,
Indexing Plungers
With Stainless Steel Plunger Pin, Plate Mount, Non Lock-Out Type
GN 608.5

GN 608.5

RoHS Compliant
GN 608.5
GN 608
Specification
Information
Plunger pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303), chemically nickel-plated
Mounting plate: Zinc die cast, zinc-plated, blue passivated
Knob: Matte black technopolymer plastic (Polyamide PA), not removable

Indexing plunger GN 608.5 is used in applications which require surface mounting.
This series has been expanded with additional plunger pin lengths to widen the application opportunities. Please note that for these longer pin lengths (part nos. 6W14L89 and 8W18L89), the pin does not fully retract.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
-0.02mm
-0.04mm
l1
b1
b2
d2
-0.02mm
-0.1mm
d3
d4
d5
k
l2
l5
l3
-0.15mm
l4
Spring Load
N
Initial
Spring Load
N
End
6
(.24)
6
(.24)
40
(1.57)
18
(.71)
10
(.39)
25
(.98)
4.3
(.17)
8.3
(.33)
30
(1.18)
37
(1.46)
6
(.24)
2.5
(.10)
4.5
(.18)
8.5
22
14
(.55)
45
(1.77)
8
(.31)
8
(.31)
46
(1.81)
20
(.79)
12
(.47)
31
(1.22)
5.3
(.21)
10.4
(.41)
34
(1.34)
44
(1.73)
8
(.31)
2.5
(.10)
5.5
(.22)
15.5
28
18
(.71)
54
(2.13)