Metric Size, Stainless Steel
Spacer Bushings
For Indexing Plungers
GN 609.5


RoHS Compliant
 
Specification
Information

Bushing: Stainless steel, European Standard No. 1.4305 (American Standard 303)

GN 609.5 spacer bushings compensate for the body thread lengths on indexing plungers to allow mounting through walls of varying thicknesses.
Bushings are suitable for use with these indexing plungers: GN 607, GN 607.1, GN 617, GN 617.1, GN 717, GN 817, and GN 822.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
H12
d2
-.01 mm
l
Length
+/- .1
Fits Thread Sizes for Indexing Plungers
GN 607
GN 607.1
GN 617
GN 617.1
GN 717
GN 817
GN 822
609.5-6-7-2
Download the CAD
6
(.27)
7
(.28)
2 
-
-
M6 x 1
-
-
609.5-6-7-4
Download the CAD
4
609.5-6-7-6
Download the CAD
6
609.5-6-7-8
Download the CAD
8
10W2LGA
Download the CAD
8
(.31)
10
(.39)
2 
-
-
M8 x 1.25
M8 x 1.0
or
(5/16-18)
M8 x .75
10W4LGA
Download the CAD
4
10W6LGA
Download the CAD
6
10W8LGA
Download the CAD
8
10W10LGA
Download the CAD
10
12W2LGB
Download the CAD
10
(.39)
12
(.47)
2 
-
M10 x 1.0
or
(3/8-24)
M10 x 1.5
M10 x 1.0
or
(3/8-16)
M10 x 1.0
12W4LGB
Download the CAD
4
12W6LGB
Download the CAD
6
12W8LGB
Download the CAD
8
12W10LGB
Download the CAD
10
12W12LGB
Download the CAD
12
Part Number d1
H12
d2
-.01 mm
l
Length
+/- .1
Fits Thread Sizes for Indexing Plungers
GN 607
GN 607.1
GN 617
GN 617.1
GN 717
GN 817
GN 822
14W2LGC
Download the CAD
12
(.47)
14
(.55)
2 
-
M12 x 1.5
or
(1/2-13)
M12 x 1.5
M12 x 1.5
or
(1/2-13)
-
14W4LGC
Download the CAD
4
14W6LGC
Download the CAD
6
14W8LGC
Download the CAD
8
609.5-12-14-10
Download the CAD
10
609.5-12-14-12
Download the CAD
12
609.5-12-14-14
Download the CAD
14
17W2LGC
Download the CAD
12
(.47)
17
(.67)
2 
M12 x 1.5
-
-
-
-
17W4LGC
Download the CAD
4
17W5LGC
Download the CAD
5
609.5-12-17-6
Download the CAD
6
609.5-12-17-8
Download the CAD
8
609.5-12-17-10
Download the CAD
10
609.5-12-17-12
Download the CAD
12
609.5-16-17-2
Download the CAD
16
(.63)
17
(.67)
2
-
-
M16 x 1.5
or
(5/8-11)
M16 x 1.5
or
(5/8-11)
-
17W4LGD
Download the CAD
4
17W6LGD
Download the CAD
6
17W8LGD
Download the CAD
8
17W10LGD
Download the CAD
10
17W12LGD
Download the CAD
12
Part Number d1
H12
d2
-.01 mm
l
Length
+/- .1
Fits Thread Sizes for Indexing Plungers
GN 607
GN 607.1
GN 617
GN 617.1
GN 717
GN 817
GN 822
19W2LGD
Download the CAD
16
(.63)
19
(.75)
2 
M16 x 1.5
M16 x 1.5
or
(5/8-11)
-
-
-
19W4LGD
Download the CAD
4
19W6LGD
Download the CAD
6
19W8LGD
Download the CAD
8
19W10LGD
Download the CAD
10
19W12LGD
Download the CAD
12
609.5-20-22-6
Download the CAD
20
(.79)
22
(.87)
6
-
M20 x 2.5
M20 x 2.5
-
-
609.5-20-22-8
Download the CAD
8
609.5-20-22-10
Download the CAD
10
609.5-20-22-12
Download the CAD
12
609.5-20-22-14
Download the CAD
14
609.5-20-22-16
Download the CAD
16
609.5-20-22-18
Download the CAD
18