Metric Size, Steel
Spacer Bushings
For Indexing Plungers
GN 609
GN 609

RoHS Compliant
GN 609 GN 609
Specification
Information
Bushing: Steel, black oxide finish

GN 609 spacer bushings compensate for the body thread lengths on indexing plungers to allow mounting through walls of varying thicknesses.
Bushings are suitable for use with these indexing plungers: GN 607, GN 607.1, GN 617, GN 617.1, GN 717, GN 817, and GN 822.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
(H12) Bore
d2
-0.1 mm
l
+0.1 mm
Fits Thread Sizes for Indexing Plungers
GN 414
GN 514
GN 607
GN 607.1
GN 612.8
GN 617
GN 617.1
GN 717
GN 816
GN 816.1
GN 817
GN 817.2
GN 817.4
GN 822
GN 7336.8
609-6-7-2
Download the CAD
6
(.27)
7
(.28)
2 
-
-
-
-
-
M6 x 1
-
-
-
-
-
609-6-7-4
Download the CAD
4
609-6-7-6
Download the CAD
6
609-6-7-8
Download the CAD
8
8
(.31)
10
(.39)
2
-
-
-
-
-
M8 x 1.25
-
M8 x 1.0
or
(5/16-18)
-
M8 x .75
-
4
6
8
10
10
(.39)
12
(.47)
2
-
M10 x 1.0
or
(3/8-24)
-
-
M10 x 1.0
or
(3/8-24)
M10 x 1.5
-
M10 x 1.0
or
(3/8-16)
-
M10 x 1.0
-
4
6
8
10
12
609-12-13-2
Download the CAD
12
(.47)
13
(.52)
2
-
M12 x 1.5
or
(1/2-13)
-
-
-
-
-
-
-
-
-
609-12-13-4
Download the CAD
4
609-12-13-6
Download the CAD
6
609-12-13-8
Download the CAD
8
609-12-13-10
Download the CAD
10
Part
Number
d1
(H12) Bore
d2
-0.1 mm
l
+0.1 mm
Fits Thread Sizes for Indexing Plungers
GN 414
GN 514
GN 607
GN 607.1
GN 612.8
GN 617
GN 617.1
GN 717
GN 816
GN 816.1
GN 817
GN 817.2
GN 817.4
GN 822
GN 7336.8
12
(.47)
14
(.55)
2
-
-
-
-
M12 x 1.5
or
(1/2-13)
M12 x 1.75
M12 x 1.5
or
(1/2-13)
M12 x 1.5
or
(1/2-13)
-
-
-
4
6
14W8J31
Download the CAD
8
609-12-14-10
Download the CAD
10
609-12-14-12
Download the CAD
12
609-12-14-14
Download the CAD
14
12
(.47)
17
(.67)
2
M12 x 1.5
-
M12 x 1.5
-
-
-
-
-
-
-
-
4
609-12-17-6
Download the CAD
6
609-12-17-8
Download the CAD
8
609-12-17-10
Download the CAD
10
609-12-17-12
Download the CAD
12
609-16-17-2
Download the CAD
16
(.63)
17
(.67)
2
-
M16 x 1.5
or
(5/8-11)
-
-
-
M16 x 1.5
or
(5/8-11)
-
M16 x 1.5
or
(5/8-11)
M16 x 1.5
or
(5/8-11)
-
-
4
6
8
10
12
Part
Number
d1
(H12) Bore
d2
-0.1 mm
l
+0.1 mm
Fits Thread Sizes for Indexing Plungers
GN 414
GN 514
GN 607
GN 607.1
GN 612.8
GN 617
GN 617.1
GN 717
GN 816
GN 816.1
GN 817
GN 817.2
GN 817.4
GN 822
GN 7336.8
609-16-18-2
Download the CAD
16
(.63)
18
(.71)
2
-
-
-
M16 x 1.5
-
-
M16 x 1.5
or
(5/8-11)
-
-
-
-
609-16-18-4
Download the CAD
4
609-16-18-6
Download the CAD
6
609-16-18-8
Download the CAD
8
609-16-18-10
Download the CAD
10
609-16-18-12
Download the CAD
12
609-16-18-14
Download the CAD
14
16
(.63)
19
(.75)
2
M16 x 1.5
-
M16 x 1.5
-
M16 x 1.5
or
(5/8-11)
-
-
-
-
-
M16 x 1.5
or
(5/8-11)
4
6
8
10
12
609-20-22-6
Download the CAD
20
(.79)
22
(.87)
6
-
-
-
-
M20 x 2.5
-
-
M20 x 2.5
M20 x 2.5
-
-
609-20-22-8
Download the CAD
8
609-20-22-10
Download the CAD
10
609-20-22-12
Download the CAD
12
609-20-22-14
Download the CAD
14
609-20-22-16
Download the CAD
16
609-20-22-18
Download the CAD
18