Metric Size, Stainless Steel
Spring Loaded Shells
GN 610-NI

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Stainless steel, European Standard No. 1.4303
(American Standard Series 304)
Spring: Stainless steel, European Standard No. 1.4310
(American Standard Series 303)

GN 610-NI spring loaded shells have been designed for applications located in a confined space where relatively long strokes are required. In such instances, the depth of the mounting hole is determined by the preload required.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
+/- 0.05
l1 l2 l F1 F1
Spring Load
N
l F2 F2
Spring Load
N
3D16OH1
Download the CAD
3
(.12)
16
(.63)
8
(.31)
13
(.51)
4.8 10.6
(.42)
8.6
360K18OH1
Download the CAD
3.6
(.14)
18
(.71)
9
(.35)
15
(.59)
6.7 11.5
(.45)
14.5
4D16OH1
Download the CAD
4
(.16)
16
(.63)
7.5
(.29)
13
(.51)
8 11.4
(.43)
12.3