Metric Size,
Spring Loaded Shells
GN 610


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Housing: Steel, nickel plated
Spring: Stainless steel, European Standard No. 1.4310
(American Standard Series 303)

GN 610 spring loaded shells have been designed for applications located in a confined space where relatively long strokes are required. In such instances, the depth of the mounting hole is determined by the preload required.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 Type H - Semi-Spherical Type

Dimensions in:

millimeters
(inches)

Part Number d1
+/- 0.05
l1 l2 l F1 F1
Spring Load
N
l F2 F2
Spring Load
N
221W16OJ6
Download the CAD
2.2
(.09)
16
(.63)
7.8
(.31)
12
(.47)
2.2 10.5
(.41)
3
260D8OJ6
Download the CAD
2.6
(.10)
8
(.31)
3.8
(.15)
6.5
(.26)
1.1 5.2
(.20)
2
3D12OJ6
Download the CAD
3
(.12)
12
(.47)
6
(.24)
9
(.35)
6.2 8.7
(.34)
6.8
3D16OJ6
Download the CAD
3
(.12)
16
(.63)
8.5
(.33)
13
(.51)
4.8 10.7
(.42)
8.4
340K12OJ6
Download the CAD
3.4
(.13)
12
(.47)
6
(.24)
9
(.35)
5 7.8
(.31)
7
340K15OJ6
Download the CAD
3.4
(.13)
15
(.59)
7.3
(.29)
12
(.47)
5.9 8.2
(.32)
13.3
4D14OJ6
Download the CAD
4
(.16)
14
(.55)
8
(.31)
12
(.47)
5 9
(.35)
12.3
5D16OJ6
Download the CAD
5
(.20)
16
(.63)
8
(.31)
13
(.51)
8 10.4
(.41)
15
 Type K - Pointed Nose Type

Dimensions in:

millimeters
(inches)

Part Number d1
+/- 0.05
l1 l2 l F1 F1
Spring Load
N
l F2 F2
Spring Load
N
221W16OJ7
Download the CAD
2.2
(.09)
16
(.63)
7.8
(.31)
12
(.47)
2.2 10.5
(.41)
3
3D11OJ7
Download the CAD
3
(.12)
11
(.43)
5.2
(.20)
9
(.35)
1.6 6.7
(.26)
3.4
3D16OJ7
Download the CAD
3
(.12)
16
(.63)
8.5
(.33)
13
(.51)
4.8 10.7
(.42)
8.4