Metric Size, Stainless Steel
Cam Action Indexing Plungers
Lock-Out Type
GN 612-NI

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!

Specification
Information
Threaded body: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)  
Plunger pin: Stainless steel, chemically nickel plated
Plastic sleeve: Matte black technopolymer plastic (Polyamide PA), not removable  
Lock nut: Stainless steel, DIN 439 / ISO 8675

The cam action indexing plungers are best utilized when the pin needs to be retracted.  
A groove exists so the plunger can be held in both positions. The plastic ribbed sleeve offers an aesthetically pleasing and comfortable finger grip.  
Maximum heat resistance of nylon plastic sleeve: 110°C (230°F).
Stainless steel indexing plungers, lock-out type, see GN 617-NI.  
Stainless steel indexing plungers, non lock-out type, see GN 617.1-NI.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Without Plastic Sleeve

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
Thread
d3
l1
l2
l3
+1.5mm
l4
Spring Load N
Without
Lock Nut
With
Lock Nut
Initial End
4
(.16)
M10 x 1.5
10
(.39)
37.5
(1.48)
6
(.24)
19
(.75)
21
(.83)
7
20
M10 x 1
5
(.20)
M10 x 1.5
10
(.39)
37.5
(1.48)
6
(.24)
19
(.75)
21
(.83)
7
20
M10 x 1
5
(.20)
M12 x 1.75
12
(.47)
47
(1.85)
8
(.31)
26
(1.02)
26
(1.02)
9
21
M12 x 1.5
6
(.24)
M10 x 1.5
10
(.39)
37.5
(1.48)
6
(.24)
19
(.75)
21
(.83)
7
20
M10 x 1
6
(.24)
M12 x 1.75
12
(.47)
47
(1.85)
8
(.31)
26
(1.02)
26
(1.02)
9
21
M12 x 1.5
6
(.24)
M16 x 2.0
16
(.63)
56
(2.20)
10
(.39)
30
(1.18)
32
(1.26)
12
32
M16 x 1.5
8
(.31)
M12 x 1.75
12
(.47)
47
(1.85)
8
(.31)
26
(1.02)
26
(1.02)
9
21
M12 x 1.5
8
(.31)
M16 x 2.0
16 
(.63)
56
(2.20)
10
(.39)
30
(1.18)
32
(1.26)
12
32
M16 x 1.5
8
(.31)
M20 x 2.5
20
(.79)
69
(2.72)
12
(.47)
36
(1.42)
37
(1.46)
21
58
M20 x 1.5
10
(.39)
M16 x 2.0
16 
(.63)
56
(2.20)
10
(.39)
30
(1.18)
32
(1.26)
12
32
M16 x 1.5
10
(.39)
M20 x 2.5
20
(.79)
69
(2.72)
12
(.47)
36
(1.42)
37
(1.46)
21
58
M20 x 1.5
12
(.47)
M20 x 2.5
20
(.79)
69
(2.72)
12
(.47)
36
(1.42)
37
(1.46)
21
58
M20 x 1.5
With Plastic Sleeve

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
Thread
d3
l1
l2
l3
+1.5 mm
l4
l5
Spring Load N
Without
Lock Nut
With
Lock Nut
Initial End
5
(.20)
M12 x 1.75
12
(.47)
47
(1.85)
8
(.31)
26
(1.02)
26
(1.02)
32
(1.26)
9
21
M12 x 1.5
6
(.24)
M12 x 1.75
12
(.47)
47
(1.85)
8
(.31)
26
(1.02)
26
(1.02)
32
(1.26)
9
21
M12 x 1.5
6
(.24)
M16 x 2.0
16
(.63)
56
(2.20)
10
(.39)
30
(1.18)
32
(1.26)
42
(1.65)
12
32
M16 x 1.5
8
(.31)
M12 x 1.75
12
(.47)
47
(1.85)
8
(.31)
26
(1.02)
26
(1.02)
32
(1.26)
9
21
M12 x 1.5
8
(.31)
M16 x 2.0
16 
(.63)
56
(2.20)
10
(.39)
30
(1.18)
32
(1.26)
42
(1.65)
12
32
M16 x 1.5
8
(.31)
M20 x 2.5
20
(.79)
69
(2.72)
12
(.47)
36
(1.42)
37
(1.46)
52
(2.05)
21
58
M20 x 1.5
10
(.39)
M16 x 2.0
16 
(.63)
56
(2.20)
10
(.39)
30
(1.18)
32
(1.26)
42
(1.65)
12
32
M16 x 1.5
10
(.39)
M20 x 2.5
20
(.79)
69
(2.72)
12
(.47)
36
(1.42)
37
(1.46)
52
(2.05)
21
58
M20 x 1.5
12
(.47)
M20 x 2.5
20
(.79)
69
(2.72)
12
(.47)
36
(1.42)
37
(1.46)
52
(2.05)
21
58
M20 x 1.5