Metric Size, Steel
Mounting Blocks
For Indexing Plungers
GN 612.1
GN 612.1

RoHS Compliant
GN 612.1 GN 612.1
Specification
Information
Block: Steel, black oxide finish
Steel set screw with brass tip, GN 913.3 series
Mounting options are available in either parallel or perpendicular to the indexing plunger.

GN 612.1 mounting blocks broaden the mounting possibilities and are an added feature for the GN 612 cam action indexing plunger.
They can also be used with any of the M16 x 1.5 or M20 x 1.5 threaded body indexing plungers.
In order to position the indexing pin of an indexing plunger or cam action indexing plunger, these mounting blocks can also hold GN 412.2 locating bushings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
d2
k
0.1mm
I1
I2
I3
s
Mounting
Hole
Parallel
Mounting
Hole
Perpendicular
M12 x 1.5
32
(1.26)
21
(.83)
22
(.87)
26.5
(1.04)
9
(.35)
12
(.47)
M16 x 1.5
46
(1.81)
32
(1.26)
33
(1.30)
37
(1.46)
13
(.51)
15
(.59)
M20 x 1.5